Price & Availability | Article | Int. d1 tol. 6H | Int. thread type d1 | Ext. d2 tol. 6g | Ext. thread type d2 | l1 | Inst. tap drill size | Inst. c'sink dia. ±0.25|±0.000 | Inst. thread tap tol. 6H | Inst. thread depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22002.W5660 | M 8x1,25 | Coarse | M14x1,50 | Fine | 14 | .W0660 | 12.8 | 14.3 | M14x1,50 | 16.5 | 11.5 | 4.8 | |||||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M 8x1,25 Int. thread type d1 Coarse Ext. d2
tol. 6g M14x1,50 Ext. thread type d2 Fine l1 14 .W0660 Inst. tap drill size 12.8 Inst. c'sink dia.
±0.25|±0.000 14.3 Inst. thread tap
tol. 6H M14x1,50 Inst. thread depth
min. 16.5 Removal drill size 11.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
22002.W5731 | M20x1,50 | Fine | M30x2,00 | Non-Std | 30 | .W0730 | 28.0 | 30.3 | M30x2,00 | 34.5 | 25.8 | 6.4 | |||||||||||||||||||||||||
£ 83.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M20x1,50 Int. thread type d1 Fine Ext. d2
tol. 6g M30x2,00 Ext. thread type d2 Non-Std l1 30 .W0730 Inst. tap drill size 28.0 Inst. c'sink dia.
±0.25|±0.000 30.3 Inst. thread tap
tol. 6H M30x2,00 Inst. thread depth
min. 34.5 Removal drill size 25.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
22002.W5740 | M22x1,50 | Fine | M32x2,00 | Non-Std | 32 | .W0740 | 30.0 | 32.3 | M32x2,00 | 36.5 | 27.8 | 6.4 | |||||||||||||||||||||||||
£ 55.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M22x1,50 Int. thread type d1 Fine Ext. d2
tol. 6g M32x2,00 Ext. thread type d2 Non-Std l1 32 .W0740 Inst. tap drill size 30.0 Inst. c'sink dia.
±0.25|±0.000 32.3 Inst. thread tap
tol. 6H M32x2,00 Inst. thread depth
min. 36.5 Removal drill size 27.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
22002.W5751 | M24x2,00 | Fine | M33x2,00 | Non-Std | 33 | .W0750 | 31.0 | 33.3 | M33x2,00 | 37.5 | 28.8 | 6.4 | |||||||||||||||||||||||||
£ 68.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M24x2,00 Int. thread type d1 Fine Ext. d2
tol. 6g M33x2,00 Ext. thread type d2 Non-Std l1 33 .W0750 Inst. tap drill size 31.0 Inst. c'sink dia.
±0.25|±0.000 33.3 Inst. thread tap
tol. 6H M33x2,00 Inst. thread depth
min. 37.5 Removal drill size 28.8 Removal drill depth 6.4 |
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
±0,25, unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025.
12,8 and over = +0,13/-0,025.
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads M 8 and over. Two locking keys on internal threads smaller than M 8.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.