Units | Price/unit after discount | Applied Discount |
1-9 | £ 6.76 | 0% |
10-19 | £ 6.08 | 10% |
20-49 | £ 5.75 | 15% |
50-99 | £ 5.41 | 20% |
100-499 | £ 4.39 | 35% |
500-999 | £ 4.06 | 40% |
1000+ | £ 3.04 | 55% |
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
±0,25, unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025.
12,8 and over = +0,13/-0,025.
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads M 8 and over. Two locking keys on internal threads smaller than M 8.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.