Price & Availability | Article | Int. d1 tol. 2B | Int. thread type d1 | Ext. d2 tol. 2A | Ext. thread type d2 | l1 | Inst. tap drill size | Inst. c'sink dia. +0.010|-0.000 | Inst. thread tap tol. 2B | Inst. thread depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22022.W5000 | 8-32 | UNC | 5/16"-18 | UNC | 0.31 | .W0000 | 17/64" | 0.32 | 5/16"-18 | 0.37 | 7/32" | 1/8" | |||||||||||||||||||||||||
£ 3.69 per unit (click for quantity discounts) Ready to despatch 184 Need more? Please call us.
Int. d1
tol. 2B 8-32 Int. thread type d1 UNC Ext. d2
tol. 2A 5/16"-18 Ext. thread type d2 UNC l1 0.31 .W0000 Inst. tap drill size 17/64" Inst. c'sink dia.
+0.010|-0.000 0.32 Inst. thread tap
tol. 2B 5/16"-18 Inst. thread depth
min. 0.37 Removal drill size 7/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||||
22022.W5010 | 10-24 | UNC | 3/8"-16 | UNC | 0.31 | .W0010 | 21/64" | 0.38 | 3/8"-16 | 0.37 | 9/32" | 1/8" | |||||||||||||||||||||||||
£ 5.21 per unit (click for quantity discounts) Ready to despatch 190 Need more? Please call us.
Int. d1
tol. 2B 10-24 Int. thread type d1 UNC Ext. d2
tol. 2A 3/8"-16 Ext. thread type d2 UNC l1 0.31 .W0010 Inst. tap drill size 21/64" Inst. c'sink dia.
+0.010|-0.000 0.38 Inst. thread tap
tol. 2B 3/8"-16 Inst. thread depth
min. 0.37 Removal drill size 9/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||||
22022.W5011 | 10-32 | UNF | 3/8"-16 | UNC | 0.31 | .W0010 | 21/64" | 0.38 | 3/8"-16 | 0.37 | 9/32" | 1/8" | |||||||||||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
Int. d1
tol. 2B 10-32 Int. thread type d1 UNF Ext. d2
tol. 2A 3/8"-16 Ext. thread type d2 UNC l1 0.31 .W0010 Inst. tap drill size 21/64" Inst. c'sink dia.
+0.010|-0.000 0.38 Inst. thread tap
tol. 2B 3/8"-16 Inst. thread depth
min. 0.37 Removal drill size 9/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||||
22022.W5020 | 1/4"-20 | UNC | 7/16"-14 | UNC | 0.37 | .W0020 | 25/64" | 0.44 | 7/16"-14 | 0.43 | 11/32" | 3/16" | |||||||||||||||||||||||||
£ 4.29 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Int. d1
tol. 2B 1/4"-20 Int. thread type d1 UNC Ext. d2
tol. 2A 7/16"-14 Ext. thread type d2 UNC l1 0.37 .W0020 Inst. tap drill size 25/64" Inst. c'sink dia.
+0.010|-0.000 0.44 Inst. thread tap
tol. 2B 7/16"-14 Inst. thread depth
min. 0.43 Removal drill size 11/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5021 | 1/4"-28 | UNF | 7/16"-14 | UNC | 0.37 | .W0020 | 25/64" | 0.44 | 7/16"-14 | 0.43 | 11/32" | 3/16" | |||||||||||||||||||||||||
£ 4.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1/4"-28 Int. thread type d1 UNF Ext. d2
tol. 2A 7/16"-14 Ext. thread type d2 UNC l1 0.37 .W0020 Inst. tap drill size 25/64" Inst. c'sink dia.
+0.010|-0.000 0.44 Inst. thread tap
tol. 2B 7/16"-14 Inst. thread depth
min. 0.43 Removal drill size 11/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5030 | 5/16"-18 | UNC | 1/2"-13 | UNC | 0.43 | .W0030 | 29/64" | 0.51 | 1/2"-13 | 0.50 | 13/32" | 3/16" | |||||||||||||||||||||||||
£ 6.37 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Int. d1
tol. 2B 5/16"-18 Int. thread type d1 UNC Ext. d2
tol. 2A 1/2"-13 Ext. thread type d2 UNC l1 0.43 .W0030 Inst. tap drill size 29/64" Inst. c'sink dia.
+0.010|-0.000 0.51 Inst. thread tap
tol. 2B 1/2"-13 Inst. thread depth
min. 0.50 Removal drill size 13/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5031 | 5/16"-24 | UNF | 1/2"-13 | UNC | 0.43 | .W0030 | 29/64" | 0.51 | 1/2"-13 | 0.50 | 13/32" | 3/16" | |||||||||||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 148 Need more? Please call us.
Int. d1
tol. 2B 5/16"-24 Int. thread type d1 UNF Ext. d2
tol. 2A 1/2"-13 Ext. thread type d2 UNC l1 0.43 .W0030 Inst. tap drill size 29/64" Inst. c'sink dia.
+0.010|-0.000 0.51 Inst. thread tap
tol. 2B 1/2"-13 Inst. thread depth
min. 0.50 Removal drill size 13/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5040 | 3/8"-16 | UNC | 9/16"-12 | UNC | 0.50 | .W0040 | 33/64" | 0.57 | 9/16"-12 | 0.56 | 15/32" | 3/16" | |||||||||||||||||||||||||
£ 7.51 per unit (click for quantity discounts) Ready to despatch 1032 Need more? Please call us.
Int. d1
tol. 2B 3/8"-16 Int. thread type d1 UNC Ext. d2
tol. 2A 9/16"-12 Ext. thread type d2 UNC l1 0.50 .W0040 Inst. tap drill size 33/64" Inst. c'sink dia.
+0.010|-0.000 0.57 Inst. thread tap
tol. 2B 9/16"-12 Inst. thread depth
min. 0.56 Removal drill size 15/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5041 | 3/8"-24 | UNF | 9/16"-12 | UNC | 0.50 | .W0040 | 33/64" | 0.57 | 9/16"-12 | 0.56 | 15/32" | 3/16" | |||||||||||||||||||||||||
£ 7.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 3/8"-24 Int. thread type d1 UNF Ext. d2
tol. 2A 9/16"-12 Ext. thread type d2 UNC l1 0.50 .W0040 Inst. tap drill size 33/64" Inst. c'sink dia.
+0.010|-0.000 0.57 Inst. thread tap
tol. 2B 9/16"-12 Inst. thread depth
min. 0.56 Removal drill size 15/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5050 | 7/16"-14 | UNC | 5/8"-11 | UNC | 0.62 | .W0050 | 37/64" | 0.63 | 5/8"-11 | 0.68 | 17/32" | 3/16" | |||||||||||||||||||||||||
£ 10.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/16"-14 Int. thread type d1 UNC Ext. d2
tol. 2A 5/8"-11 Ext. thread type d2 UNC l1 0.62 .W0050 Inst. tap drill size 37/64" Inst. c'sink dia.
+0.010|-0.000 0.63 Inst. thread tap
tol. 2B 5/8"-11 Inst. thread depth
min. 0.68 Removal drill size 17/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5051 | 7/16"-20 | UNF | 5/8"-11 | UNC | 0.62 | .W0050 | 37/64" | 0.63 | 5/8"-11 | 0.68 | 17/32" | 3/16" | |||||||||||||||||||||||||
£ 10.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/16"-20 Int. thread type d1 UNF Ext. d2
tol. 2A 5/8"-11 Ext. thread type d2 UNC l1 0.62 .W0050 Inst. tap drill size 37/64" Inst. c'sink dia.
+0.010|-0.000 0.63 Inst. thread tap
tol. 2B 5/8"-11 Inst. thread depth
min. 0.68 Removal drill size 17/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5060 | 1/2"-13 | UNC | 3/4"-16 | UNF | 0.62 | .W0060 | 45/64" | 0.76 | 3/4"-16 | 0.68 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 11.16 per unit (click for quantity discounts) Ready to despatch 396 Need more? Please call us.
Int. d1
tol. 2B 1/2"-13 Int. thread type d1 UNC Ext. d2
tol. 2A 3/4"-16 Ext. thread type d2 UNF l1 0.62 .W0060 Inst. tap drill size 45/64" Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. thread tap
tol. 2B 3/4"-16 Inst. thread depth
min. 0.68 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5061 | 1/2"-20 | UNF | 3/4"-16 | UNF | 0.62 | .W0060 | 45/64" | 0.76 | 3/4"-16 | 0.68 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 13.38 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
Int. d1
tol. 2B 1/2"-20 Int. thread type d1 UNF Ext. d2
tol. 2A 3/4"-16 Ext. thread type d2 UNF l1 0.62 .W0060 Inst. tap drill size 45/64" Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. thread tap
tol. 2B 3/4"-16 Inst. thread depth
min. 0.68 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5070 | 9/16"-12 | UNC | 3/4"-16 | UNF | 0.81 | .W0070 | 45-64" | 0.76 | 3/4"-16 | 0.94 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 14.16 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Int. d1
tol. 2B 9/16"-12 Int. thread type d1 UNC Ext. d2
tol. 2A 3/4"-16 Ext. thread type d2 UNF l1 0.81 .W0070 Inst. tap drill size 45-64" Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. thread tap
tol. 2B 3/4"-16 Inst. thread depth
min. 0.94 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5071 | 9/16"-18 | UNF | 3/4"-16 | UNF | 0.81 | .W0070 | 45-64" | 0.76 | 3/4"-16 | 0.94 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 14.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 9/16"-18 Int. thread type d1 UNF Ext. d2
tol. 2A 3/4"-16 Ext. thread type d2 UNF l1 0.81 .W0070 Inst. tap drill size 45-64" Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. thread tap
tol. 2B 3/4"-16 Inst. thread depth
min. 0.94 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22022.W5080 | 5/8"-11 | UNC | 7/8"-14 | UNF | 0.87 | .W0080 | 53/64" | 0.88 | 7/8"-14 | 1.00 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 17.84 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Int. d1
tol. 2B 5/8"-11 Int. thread type d1 UNC Ext. d2
tol. 2A 7/8"-14 Ext. thread type d2 UNF l1 0.87 .W0080 Inst. tap drill size 53/64" Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. thread tap
tol. 2B 7/8"-14 Inst. thread depth
min. 1.00 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22022.W5081 | 5/8"-18 | UNF | 7/8"-14 | UNF | 0.87 | .W0080 | 53/64" | 0.88 | 7/8"-14 | 1.00 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 17.84 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Int. d1
tol. 2B 5/8"-18 Int. thread type d1 UNF Ext. d2
tol. 2A 7/8"-14 Ext. thread type d2 UNF l1 0.87 .W0080 Inst. tap drill size 53/64" Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. thread tap
tol. 2B 7/8"-14 Inst. thread depth
min. 1.00 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22022.W5090 | 3/4"-10 | UNC | 1-1/8"-12 | UNF | 1.12 | .W0090 | 1-1/16" | 1.14 | 1-1/8"-12 | 1.31 | 31/32" | 5/16" | |||||||||||||||||||||||||
£ 20.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 3/4"-10 Int. thread type d1 UNC Ext. d2
tol. 2A 1-1/8"-12 Ext. thread type d2 UNF l1 1.12 .W0090 Inst. tap drill size 1-1/16" Inst. c'sink dia.
+0.010|-0.000 1.14 Inst. thread tap
tol. 2B 1-1/8"-12 Inst. thread depth
min. 1.31 Removal drill size 31/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22022.W5091 | 3/4"-16 | UNF | 1-1/8"-12 | UNF | 1.12 | .W0090 | 1-1/16" | 1.14 | 1-1/8"-12 | 1.31 | 31/32" | 5/16" | |||||||||||||||||||||||||
£ 20.91 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Int. d1
tol. 2B 3/4"-16 Int. thread type d1 UNF Ext. d2
tol. 2A 1-1/8"-12 Ext. thread type d2 UNF l1 1.12 .W0090 Inst. tap drill size 1-1/16" Inst. c'sink dia.
+0.010|-0.000 1.14 Inst. thread tap
tol. 2B 1-1/8"-12 Inst. thread depth
min. 1.31 Removal drill size 31/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22022.W5100 | 7/8"-9 | UNC | 1-1/4"-12 | UNF | 1.25 | .W0100 | 1-3/16" | 1.27 | 1-1/4"-12 | 1.44 | 1-3/32" | 5/16" | |||||||||||||||||||||||||
£ 51.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/8"-9 Int. thread type d1 UNC Ext. d2
tol. 2A 1-1/4"-12 Ext. thread type d2 UNF l1 1.25 .W0100 Inst. tap drill size 1-3/16" Inst. c'sink dia.
+0.010|-0.000 1.27 Inst. thread tap
tol. 2B 1-1/4"-12 Inst. thread depth
min. 1.44 Removal drill size 1-3/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22022.W5101 | 7/8"-14 | UNF | 1-1/4"-12 | UNF | 1.25 | .W0100 | 1-3/16" | 1.27 | 1-1/4"-12 | 1.44 | 1-3/32" | 5/16" | |||||||||||||||||||||||||
£ 51.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/8"-14 Int. thread type d1 UNF Ext. d2
tol. 2A 1-1/4"-12 Ext. thread type d2 UNF l1 1.25 .W0100 Inst. tap drill size 1-3/16" Inst. c'sink dia.
+0.010|-0.000 1.27 Inst. thread tap
tol. 2B 1-1/4"-12 Inst. thread depth
min. 1.44 Removal drill size 1-3/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22022.W5110 | 1"-8 | UNC | 1-3/8"-12 | UNF | 1.37 | .W0110 | 1-5/16" | 1.39 | 1-3/8"-12 | 1.56 | 1-7/32" | 5/16" | |||||||||||||||||||||||||
£ 64.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1"-8 Int. thread type d1 UNC Ext. d2
tol. 2A 1-3/8"-12 Ext. thread type d2 UNF l1 1.37 .W0110 Inst. tap drill size 1-5/16" Inst. c'sink dia.
+0.010|-0.000 1.39 Inst. thread tap
tol. 2B 1-3/8"-12 Inst. thread depth
min. 1.56 Removal drill size 1-7/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22022.W5111 | 1"-12 | UNF | 1-3/8"-12 | UNF | 1.37 | .W0110 | 1-5/16" | 1.39 | 1-3/8"-12 | 1.56 | 1-7/32" | 5/16" | |||||||||||||||||||||||||
£ 64.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1"-12 Int. thread type d1 UNF Ext. d2
tol. 2A 1-3/8"-12 Ext. thread type d2 UNF l1 1.37 .W0110 Inst. tap drill size 1-5/16" Inst. c'sink dia.
+0.010|-0.000 1.39 Inst. thread tap
tol. 2B 1-3/8"-12 Inst. thread depth
min. 1.56 Removal drill size 1-7/32" Removal drill depth 5/16" |
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads 5/16" and over. Two locking keys on internal threads smaller than 5/16".
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
All dimensions in inches.