Units | Price/unit after discount | Applied Discount |
1-9 | £ 2.28 | 0% |
10-19 | £ 2.05 | 10% |
20-49 | £ 1.94 | 15% |
50-99 | £ 1.82 | 20% |
100-499 | £ 1.37 | 40% |
500+ | £ 1.14 | 50% |
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads 5/16" and over. Two locking keys on internal threads smaller than 5/16".
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
All dimensions in inches.