Price & Availability | Article | For insert of internal thread = d1 | For insert of external thread = d2 | ||||||||||||||||||
22056.W0000 | 8-32 | 5/16"-18 | |||||||||||||||||||
£ 34.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 8-32 For insert of external thread = d2 5/16"-18 | |||||||||||||||||||||
22056.W0010 | 10-24/ 10-32 | 3/8"-16 | |||||||||||||||||||
£ 29.71 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
For insert of internal thread = d1 10-24/ 10-32 For insert of external thread = d2 3/8"-16 | |||||||||||||||||||||
22056.W0020 | 1/4"-20/ 1/4"-28 | 7/16"-14 | |||||||||||||||||||
£ 21.65 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
For insert of internal thread = d1 1/4"-20/ 1/4"-28 For insert of external thread = d2 7/16"-14 | |||||||||||||||||||||
22056.W0030 | 5/16"-18/ 5/16"-24 | 1/2"-13 | |||||||||||||||||||
£ 21.65 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For insert of internal thread = d1 5/16"-18/ 5/16"-24 For insert of external thread = d2 1/2"-13 | |||||||||||||||||||||
22056.W0040 | 3/8"-16/ 3/8"-24 | 9/16"-12 | |||||||||||||||||||
£ 23.03 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
For insert of internal thread = d1 3/8"-16/ 3/8"-24 For insert of external thread = d2 9/16"-12 | |||||||||||||||||||||
22056.W0050 | 7/16"-14/ 7/16"-20 | 5/8"-11 | |||||||||||||||||||
£ 23.55 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
For insert of internal thread = d1 7/16"-14/ 7/16"-20 For insert of external thread = d2 5/8"-11 | |||||||||||||||||||||
22056.W0060 | 1/2"-13/ 1/2"-20 | 3/4"-16 | |||||||||||||||||||
£ 25.76 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
For insert of internal thread = d1 1/2"-13/ 1/2"-20 For insert of external thread = d2 3/4"-16 | |||||||||||||||||||||
22056.W0070 | 9/16"-12/ 9/16"-18 | 3/4"-16 | |||||||||||||||||||
£ 25.76 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For insert of internal thread = d1 9/16"-12/ 9/16"-18 For insert of external thread = d2 3/4"-16 | |||||||||||||||||||||
22056.W0080 | 5/8"-11/ 5/8"-18 | 7/8"-14 | |||||||||||||||||||
£ 29.71 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For insert of internal thread = d1 5/8"-11/ 5/8"-18 For insert of external thread = d2 7/8"-14 | |||||||||||||||||||||
22056.W0090 | 3/4"-10/ 3/4"-16 | 1-1/8"-12 | |||||||||||||||||||
£ 34.38 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For insert of internal thread = d1 3/4"-10/ 3/4"-16 For insert of external thread = d2 1-1/8"-12 | |||||||||||||||||||||
22056.W0100 | 7/8"-9/ 7/8"-14 | 1-1/4"-12 | |||||||||||||||||||
£ 33.69 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For insert of internal thread = d1 7/8"-9/ 7/8"-14 For insert of external thread = d2 1-1/4"-12 | |||||||||||||||||||||
22056.W0110 | 1"-8/ 1"-12/ 1"-14 | 1-3/8"-12 | |||||||||||||||||||
£ 42.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 1"-8/ 1"-12/ 1"-14 For insert of external thread = d2 1-3/8"-12 | |||||||||||||||||||||
22056.W0130 | 1-1/8"-7/ 1-1/8"-12 | 1-1/2"-12 | |||||||||||||||||||
£ 101.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 1-1/8"-7/ 1-1/8"-12 For insert of external thread = d2 1-1/2"-12 | |||||||||||||||||||||
22056.W0140 | 1-1/4"-7/ 1-1/4"-12 | 1-5/8"-12 | |||||||||||||||||||
£ 109.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 1-1/4"-7/ 1-1/4"-12 For insert of external thread = d2 1-5/8"-12 | |||||||||||||||||||||
22056.W0160 | 1-1/2"-6/ 1-1/2"-12 | 1-7/8"-12 | |||||||||||||||||||
£ 128.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 1-1/2"-6/ 1-1/2"-12 For insert of external thread = d2 1-7/8"-12 |
Steel, blackened.
For use with inch heavy duty threaded inserts 22022 and 22032.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.