Threaded Ins Metr
heavy duty - stainless steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 39.60 | 0% |
3-4 | £ 33.66 | 15% |
5-9 | £ 31.68 | 20% |
10-19 | £ 29.70 | 25% |
20+ | £ 27.72 | 30% |
Steel, blackened.
For use with metric heavy duty threaded inserts 22002 and 22006.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.