Threaded Ins Metr
heavy duty - stainless steel
Price & Availability | Article | For insert of internal thread = d1 | For insert of external thread = d2 | ||||||||||||||||||
22062.W0630 | M 4x0,70 | M 8x1,25 | |||||||||||||||||||
£ 38.28 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
For insert of internal thread = d1 M 4x0,70 For insert of external thread = d2 M 8x1,25 | |||||||||||||||||||||
22062.W0640 | M 5x0,75 | M10x1,30 | |||||||||||||||||||
£ 17.67 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
For insert of internal thread = d1 M 5x0,75 For insert of external thread = d2 M10x1,30 | |||||||||||||||||||||
22062.W0650 | M 6x1,00 | M12x1,25 | |||||||||||||||||||
£ 38.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 M 6x1,00 For insert of external thread = d2 M12x1,25 | |||||||||||||||||||||
22062.W0660 | M 8x1,25/ M 8x1,00 | M14x1,50 | |||||||||||||||||||
£ 38.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
For insert of internal thread = d1 M 8x1,25/ M 8x1,00 For insert of external thread = d2 M14x1,50 | |||||||||||||||||||||
22062.W0670 | M10x1,50/ M10x1,25 | M16x1,50 | |||||||||||||||||||
£ 39.70 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
For insert of internal thread = d1 M10x1,50/ M10x1,25 For insert of external thread = d2 M16x1,50 | |||||||||||||||||||||
22062.W0690 | M12x1,75/ M12x1,25 | M18x1,50 | |||||||||||||||||||
£ 39.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
For insert of internal thread = d1 M12x1,75/ M12x1,25 For insert of external thread = d2 M18x1,50 | |||||||||||||||||||||
22062.W0710 | M16x2,00/ M16x1,50 | M22x1,50 | |||||||||||||||||||
£ 23.33 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For insert of internal thread = d1 M16x2,00/ M16x1,50 For insert of external thread = d2 M22x1,50 | |||||||||||||||||||||
22062.W0720 | M18x1,50 | M24x1,50 | |||||||||||||||||||
£ 25.33 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
For insert of internal thread = d1 M18x1,50 For insert of external thread = d2 M24x1,50 | |||||||||||||||||||||
22062.W0740 | M22x1,50 | M32x2,00 | |||||||||||||||||||
£ 27.12 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
For insert of internal thread = d1 M22x1,50 For insert of external thread = d2 M32x2,00 | |||||||||||||||||||||
22062.W0750 | M24x3,00/ M24x2,00 | M33x2,00 | |||||||||||||||||||
£ 41.06 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
For insert of internal thread = d1 M24x3,00/ M24x2,00 For insert of external thread = d2 M33x2,00 |
Steel, blackened.
For use with metric heavy duty threaded inserts 22002 and 22006.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.