Price & Availability | Article | d1 tol. 6g | Thread type d1 | l1 | Inst. tap drill size | Inst. c'sink dia. +0.25|-0.00 | Inst. thread tap tol. 6H | Inst. thread tap depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22042.W0210 | M 8x1,25 | Coarse | 8 | .W0210 | 6.9 | 8.3 | M 8x1,25 | 9.5 | 5.50 | 4.0 | |||||||||||||||||||||||||
£ 20.53 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
d1
tol. 6g M 8x1,25 Thread type d1 Coarse l1 8 .W0210 Inst. tap drill size 6.9 Inst. c'sink dia.
+0.25|-0.00 8.3 Inst. thread tap
tol. 6H M 8x1,25 Inst. thread tap depth
min. 9.5 Removal drill size 5.50 Removal drill depth 4.0 | |||||||||||||||||||||||||||||||||||
22042.W0220 | M10x1,25 | Fine | 10 | .W0220 | 8.8 | 10.3 | M10x1,25 | 12.5 | 7.50 | 4.8 | |||||||||||||||||||||||||
£ 22.59 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1
tol. 6g M10x1,25 Thread type d1 Fine l1 10 .W0220 Inst. tap drill size 8.8 Inst. c'sink dia.
+0.25|-0.00 10.3 Inst. thread tap
tol. 6H M10x1,25 Inst. thread tap depth
min. 12.5 Removal drill size 7.50 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
22042.W0240 | M14x1,50 | Fine | 14 | .W0240 | 12.8 | 14.3 | M14x1,50 | 16.5 | 11.50 | 4.8 | |||||||||||||||||||||||||
£ 37.09 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
tol. 6g M14x1,50 Thread type d1 Fine l1 14 .W0240 Inst. tap drill size 12.8 Inst. c'sink dia.
+0.25|-0.00 14.3 Inst. thread tap
tol. 6H M14x1,50 Inst. thread tap depth
min. 16.5 Removal drill size 11.50 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
22042.W0250 | M16x1,50 | Fine | 16 | .W0250 | 14.8 | 16.3 | M16x1,50 | 18.5 | 13.50 | 4.8 | |||||||||||||||||||||||||
£ 42.94 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
d1
tol. 6g M16x1,50 Thread type d1 Fine l1 16 .W0250 Inst. tap drill size 14.8 Inst. c'sink dia.
+0.25|-0.00 16.3 Inst. thread tap
tol. 6H M16x1,50 Inst. thread tap depth
min. 18.5 Removal drill size 13.50 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
22042.W0260 | M18x1,50 | Fine | 18 | .W0260 | 16.8 | 18.3 | M18x1,50 | 20.5 | 15.50 | 4.8 | |||||||||||||||||||||||||
£ 49.14 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
d1
tol. 6g M18x1,50 Thread type d1 Fine l1 18 .W0260 Inst. tap drill size 16.8 Inst. c'sink dia.
+0.25|-0.00 18.3 Inst. thread tap
tol. 6H M18x1,50 Inst. thread tap depth
min. 20.5 Removal drill size 15.50 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
22042.W0270 | M20x1,50 | Fine | 20 | .W0270 | 18.8 | 20.3 | M20x1,50 | 22.5 | 17.50 | 4.8 | |||||||||||||||||||||||||
£ 70.02 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. 6g M20x1,50 Thread type d1 Fine l1 20 .W0270 Inst. tap drill size 18.8 Inst. c'sink dia.
+0.25|-0.00 20.3 Inst. thread tap
tol. 6H M20x1,50 Inst. thread tap depth
min. 22.5 Removal drill size 17.50 Removal drill depth 4.8 |
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,25 unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025.
12,8 and over = +0,13/-0,025.
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on external threads M12 and over. Two locking keys on external threads smaller than M12.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
External metric thread allows you to machine your internal thread.