Price & Availability | Article | d1 (mod.) tol. 2A | Thread type d1 | l1 | Inst. tap drill size | Inst. c'sink dia. +0.010|-0.000 | Inst. thread tap tol. 2B | Inst. thread tap depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22044.W0010 | 5/16"-18 | UNC | 0.31 | .W0010 | 0.27 | 0.32 | 5/16"-18 | 0.37 | 7/32" | 1/8" | |||||||||||||||||||||||||
£ 12.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 5/16"-18 Thread type d1 UNC l1 0.31 .W0010 Inst. tap drill size 0.27 Inst. c'sink dia.
+0.010|-0.000 0.32 Inst. thread tap
tol. 2B 5/16"-18 Inst. thread tap depth
min. 0.37 Removal drill size 7/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||
22044.W0020 | 3/8"-16 | UNC | 0.31 | .W0020 | 0.33 | 0.38 | 3/8"-16 | 0.37 | 9/32" | 1/8" | |||||||||||||||||||||||||
£ 13.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 3/8"-16 Thread type d1 UNC l1 0.31 .W0020 Inst. tap drill size 0.33 Inst. c'sink dia.
+0.010|-0.000 0.38 Inst. thread tap
tol. 2B 3/8"-16 Inst. thread tap depth
min. 0.37 Removal drill size 9/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||
22044.W0030 | 7/16"-14 | UNC | 0.37 | .W0030 | 0.40 | 0.44 | 7/16"-14 | 0.43 | 11/32" | 3/16" | |||||||||||||||||||||||||
£ 14.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 7/16"-14 Thread type d1 UNC l1 0.37 .W0030 Inst. tap drill size 0.40 Inst. c'sink dia.
+0.010|-0.000 0.44 Inst. thread tap
tol. 2B 7/16"-14 Inst. thread tap depth
min. 0.43 Removal drill size 11/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||
22044.W0040 | 1/2"-13 | UNC | 0.43 | .W0040 | 0.45 | 0.51 | 1/2"-13 | 0.50 | 13/32" | 3/16" | |||||||||||||||||||||||||
£ 17.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 1/2"-13 Thread type d1 UNC l1 0.43 .W0040 Inst. tap drill size 0.45 Inst. c'sink dia.
+0.010|-0.000 0.51 Inst. thread tap
tol. 2B 1/2"-13 Inst. thread tap depth
min. 0.50 Removal drill size 13/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||
22044.W0050 | 9/16"-12 | UNC | 0.50 | .W0050 | 0.52 | 0.57 | 9/16"-12 | 0.56 | 15/32" | 3/16" | |||||||||||||||||||||||||
£ 19.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 9/16"-12 Thread type d1 UNC l1 0.50 .W0050 Inst. tap drill size 0.52 Inst. c'sink dia.
+0.010|-0.000 0.57 Inst. thread tap
tol. 2B 9/16"-12 Inst. thread tap depth
min. 0.56 Removal drill size 15/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||
22044.W0060 | 5/8"-11 | UNC | 0.62 | .W0060 | 0.58 | 0.63 | 5/8"-11 | 0.68 | 17/32" | 3/16" | |||||||||||||||||||||||||
£ 22.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 5/8"-11 Thread type d1 UNC l1 0.62 .W0060 Inst. tap drill size 0.58 Inst. c'sink dia.
+0.010|-0.000 0.63 Inst. thread tap
tol. 2B 5/8"-11 Inst. thread tap depth
min. 0.68 Removal drill size 17/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||
22044.W0070 | 3/4"-16 | UNF | 0.68 | .W0070 | 0.70 | 0.76 | 3/4"-16 | 0.75 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 24.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 3/4"-16 Thread type d1 UNF l1 0.68 .W0070 Inst. tap drill size 0.70 Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. thread tap
tol. 2B 3/4"-16 Inst. thread tap depth
min. 0.75 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||
22044.W0080 | 7/8"-14 | UNF | 0.87 | .W0080 | 0.83 | 0.88 | 7/8"-14 | 1.00 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 28.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 7/8"-14 Thread type d1 UNF l1 0.87 .W0080 Inst. tap drill size 0.83 Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. thread tap
tol. 2B 7/8"-14 Inst. thread tap depth
min. 1.00 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||
22044.W0090 | 1"-12 | UNF | 0.87 | .W0090 | 0.94 | 1.02 | 1"-12 | 1.00 | 27/32" | 5/16" | |||||||||||||||||||||||||
£ 37.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 1"-12 Thread type d1 UNF l1 0.87 .W0090 Inst. tap drill size 0.94 Inst. c'sink dia.
+0.010|-0.000 1.02 Inst. thread tap
tol. 2B 1"-12 Inst. thread tap depth
min. 1.00 Removal drill size 27/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||
22044.W0100 | 1-1/8"-12 | UNF | 1.12 | .W0100 | 1.06 | 1.14 | 1-1/8"-12 | 1.31 | 31/32" | 5/16" | |||||||||||||||||||||||||
£ 39.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 1-1/8"-12 Thread type d1 UNF l1 1.12 .W0100 Inst. tap drill size 1.06 Inst. c'sink dia.
+0.010|-0.000 1.14 Inst. thread tap
tol. 2B 1-1/8"-12 Inst. thread tap depth
min. 1.31 Removal drill size 31/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||
22044.W0110 | 1-1/4"-12 | UNF | 1.25 | .W0110 | 1.19 | 1.27 | 1-1/4"-12 | 1.44 | 1-3/32" | 5/16" | |||||||||||||||||||||||||
£ 71.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 1-1/4"-12 Thread type d1 UNF l1 1.25 .W0110 Inst. tap drill size 1.19 Inst. c'sink dia.
+0.010|-0.000 1.27 Inst. thread tap
tol. 2B 1-1/4"-12 Inst. thread tap depth
min. 1.44 Removal drill size 1-3/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||
22044.W0120 | 1-3/8"-12 | UNF | 1.37 | .W0120 | 1.31 | 1.39 | 1-3/8"-12 | 1.56 | 1-7/32" | 5/16" | |||||||||||||||||||||||||
£ 77.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 (mod.)
tol. 2A 1-3/8"-12 Thread type d1 UNF l1 1.37 .W0120 Inst. tap drill size 1.31 Inst. c'sink dia.
+0.010|-0.000 1.39 Inst. thread tap
tol. 2B 1-3/8"-12 Inst. thread tap depth
min. 1.56 Removal drill size 1-7/32" Removal drill depth 5/16" |
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on external threads
7/16" and over. Two locking keys on external threads smaller than 7/16".
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
External inch thread allows you to machine your internal thread.
All dimensions in inches.