T-Handled TX Keys
| Price & Availability | Article | TX size | l1 | l2 | w1 | w2 | A/F | Weight g | ||||||||||||||||||
| 90620.W0009 | TX 9 | 100 | 125 | 80 | 15.5 | 2.5 | 35 | |||||||||||||||||||
£ 9.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 9 l1 100 l2 125 w1 80 w2 15.5 A/F 2.5 Weight
g 35 | ||||||||||||||||||||||||||
| 90620.W0010 | TX 10 | 100 | 125 | 80 | 15.5 | 2.7 | 35 | |||||||||||||||||||
£ 10.15 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 10 l1 100 l2 125 w1 80 w2 15.5 A/F 2.7 Weight
g 35 | ||||||||||||||||||||||||||
| 90620.W0015 | TX 15 | 100 | 125 | 80 | 15.5 | 3.3 | 36 | |||||||||||||||||||
£ 10.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 15 l1 100 l2 125 w1 80 w2 15.5 A/F 3.3 Weight
g 36 | ||||||||||||||||||||||||||
| 90620.W0020 | TX 20 | 100 | 125 | 100 | 19.5 | 3.9 | 60 | |||||||||||||||||||
£ 10.80 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 20 l1 100 l2 125 w1 100 w2 19.5 A/F 3.9 Weight
g 60 | ||||||||||||||||||||||||||
| 90620.W0025 | TX 25 | 100 | 125 | 100 | 19.5 | 4.4 | 60 | |||||||||||||||||||
£ 11.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 25 l1 100 l2 125 w1 100 w2 19.5 A/F 4.4 Weight
g 60 | ||||||||||||||||||||||||||
| 90620.W0027 | TX 27 | 100 | 131 | 100 | 19.5 | 5.0 | 70 | |||||||||||||||||||
£ 11.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 27 l1 100 l2 131 w1 100 w2 19.5 A/F 5.0 Weight
g 70 | ||||||||||||||||||||||||||
| 90620.W0030 | TX 30 | 100 | 131 | 100 | 19.5 | 5.5 | 75 | |||||||||||||||||||
£ 11.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 30 l1 100 l2 131 w1 100 w2 19.5 A/F 5.5 Weight
g 75 | ||||||||||||||||||||||||||
| 90620.W0040 | TX 40 | 100 | 131 | 100 | 19.5 | 6.7 | 80 | |||||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 40 l1 100 l2 131 w1 100 w2 19.5 A/F 6.7 Weight
g 80 | ||||||||||||||||||||||||||
| 90620.W0050 | TX 50 | 150 | 188 | 120 | 23.5 | 8.8 | 160 | |||||||||||||||||||
£ 18.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 50 l1 150 l2 188 w1 120 w2 23.5 A/F 8.8 Weight
g 160 | ||||||||||||||||||||||||||
Blade: steel, hardened chrome vanadium.
Handle: shock resistant green plastic.
Torx is a registered trademark of Camcar/Textron Inc.