T-Handled TX Keys
Price & Availability | Article | TX size | l1 | l2 | w1 | w2 | A/F | Weight g | ||||||||||||||||||
90620.W0010 | TX 10 | 100 | 125 | 80 | 15.5 | 2.7 | 35 | |||||||||||||||||||
£ 10.15 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 10 l1 100 l2 125 w1 80 w2 15.5 A/F 2.7 Weight
g 35 | ||||||||||||||||||||||||||
90620.W0020 | TX 20 | 100 | 125 | 100 | 19.5 | 3.9 | 60 | |||||||||||||||||||
£ 10.80 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 20 l1 100 l2 125 w1 100 w2 19.5 A/F 3.9 Weight
g 60 | ||||||||||||||||||||||||||
90620.W0040 | TX 40 | 100 | 131 | 100 | 19.5 | 6.7 | 80 | |||||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
TX size TX 40 l1 100 l2 131 w1 100 w2 19.5 A/F 6.7 Weight
g 80 |
Blade: steel, hardened chrome vanadium.
Handle: shock resistant green plastic.
Torx is a registered trademark of Camcar/Textron Inc.