Simplex Mallets
complete
Units | Price/unit after discount | Applied Discount |
1-4 | £ 53.82 | 0% |
5-9 | £ 51.13 | 5% |
10-19 | £ 48.44 | 10% |
20+ | £ 45.75 | 15% |
Handle: wood.
Housing: cast iron.
Inserts: see table.
For full details of inserts see part no. 98004.
Simplex mallets are a flexible modular system with replaceble handle, housing and inserts. Suitable replacement items for Simplex Mallet 98001 are;
- handle no. 98003
- housing no. 98002
- inserts no. 98004