Simplex Mallets
complete
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 69.66 | 0% |
| 5-9 | £ 66.18 | 5% |
| 10-19 | £ 62.69 | 10% |
| 20+ | £ 59.21 | 15% |
Handle: wood.
Housing: light alloy.
Inserts: see table.
For full range of inserts see part no. 98004.
Simplex mallets are a flexible modular system with replaceble handle, housing and inserts. Suitable replacement items for Simplex Mallet 98021 are;
- handle no. 98003
- housing no. 98022
- inserts no. 98004
Soft metal inserts (nos. 98004.W0733-W0788) must not be used in light alloy housing mallets.