Spanner
for shell and mill arbors
| Price & Availability | Article | Size | For nut to DIN 6367 | d1 | h1 | l1 | w1 | Weight g | |||||||||||||||
| 92100.W0022 | 22 | M10 | 28 | 25 | 200 | 10.1 | 200 | ||||||||||||||||
£ 34.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 For nut to DIN 6367 M10 d1 28 h1 25 l1 200 w1 10.1 Weight
g 200 | |||||||||||||||||||||||
| 92100.W0050 | 50 | M24 | 63 | 45 | 315 | 24.2 | 1100 | ||||||||||||||||
£ 132.21 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 50 For nut to DIN 6367 M24 d1 63 h1 45 l1 315 w1 24.2 Weight
g 1100 | |||||||||||||||||||||||
Steel (C35/C45) hardened, tempered, with brown finish.
Nominal size refers to diameter of mandrel on milling arbor.