Spanner
for shell and mill arbors
Price & Availability | Article | Size | For nut to DIN 6367 | d1 | h1 | l1 | w1 | Weight g | |||||||||||||||
92100.W0013 | 13 | M 6 | 18 | 16 | 160 | 6.1 | 75 | ||||||||||||||||
£ 28.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 13 For nut to DIN 6367 M 6 d1 18 h1 16 l1 160 w1 6.1 Weight
g 75 | |||||||||||||||||||||||
92100.W0016 | 16 | M 8 | 22 | 20 | 180 | 8.1 | 110 | ||||||||||||||||
£ 28.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 For nut to DIN 6367 M 8 d1 22 h1 20 l1 180 w1 8.1 Weight
g 110 | |||||||||||||||||||||||
92100.W0022 | 22 | M10 | 28 | 25 | 200 | 10.1 | 200 | ||||||||||||||||
£ 34.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 For nut to DIN 6367 M10 d1 28 h1 25 l1 200 w1 10.1 Weight
g 200 | |||||||||||||||||||||||
92100.W0027 | 27 | M12 | 35 | 32 | 225 | 12.1 | 400 | ||||||||||||||||
£ 41.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 27 For nut to DIN 6367 M12 d1 35 h1 32 l1 225 w1 12.1 Weight
g 400 | |||||||||||||||||||||||
92100.W0032 | 32 | M16 | 42 | 36 | 250 | 16.1 | 570 | ||||||||||||||||
£ 52.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 32 For nut to DIN 6367 M16 d1 42 h1 36 l1 250 w1 16.1 Weight
g 570 | |||||||||||||||||||||||
92100.W0040 | 40 | M20 | 52 | 40 | 280 | 20.2 | 800 | ||||||||||||||||
£ 72.18 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40 For nut to DIN 6367 M20 d1 52 h1 40 l1 280 w1 20.2 Weight
g 800 | |||||||||||||||||||||||
92100.W0050 | 50 | M24 | 63 | 45 | 315 | 24.2 | 1100 | ||||||||||||||||
£ 132.21 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 50 For nut to DIN 6367 M24 d1 63 h1 45 l1 315 w1 24.2 Weight
g 1100 | |||||||||||||||||||||||
92100.W0060 | 60 | M30 | 76 | 50 | 355 | 28.2 | 1750 | ||||||||||||||||
£ 180.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 60 For nut to DIN 6367 M30 d1 76 h1 50 l1 355 w1 28.2 Weight
g 1750 |
Steel (C35/C45) hardened, tempered, with brown finish.
Nominal size refers to diameter of mandrel on milling arbor.