Chuck Posi-Stops
| Price & Availability | Article | d1 | l1 | l2 | l3 | d2 | |||||||||||||||
| 97052.W2060 | 6 | 400 | 180 | 570 | 180 | ||||||||||||||||
£ 76.03 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 400 l2 180 l3 570 d2 180 | |||||||||||||||||||||
| 97052.W2070 | 7 | 500 | 180 | 670 | 180 | ||||||||||||||||
£ 82.68 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 7 l1 500 l2 180 l3 670 d2 180 | |||||||||||||||||||||
Hook: steel.
Guard: plastic.
Handle: wood.
Excellent for removing swarf or chips from in and around workpieces for mills and lathes. Extended hook minimises risk to operator.
Take all necessary safety precautions when using this product in or around working machinery. If in doubt shut down machine.