Chuck Posi-Stops
Price & Availability | Article | d1 | h1 | l1 | d2 | Type | ||||||||||||||||||
97104.W0025 | 25 | 6.4 | 68.5 | 36.5 | Metric | |||||||||||||||||||
£ 49.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 h1 6.4 l1 68.5 d2 36.5 Type Metric | ||||||||||||||||||||||||
97104.W0032 | 32 | 6.4 | 68.5 | 42.9 | Metric | |||||||||||||||||||
£ 53.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 h1 6.4 l1 68.5 d2 42.9 Type Metric | ||||||||||||||||||||||||
97104.W0040 | 40 | 6.4 | 68.5 | 49.2 | Metric | |||||||||||||||||||
£ 56.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 6.4 l1 68.5 d2 49.2 Type Metric | ||||||||||||||||||||||||
97104.W0050 | 50 | 6.4 | 68.5 | 61.9 | Metric | |||||||||||||||||||
£ 61.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 6.4 l1 68.5 d2 61.9 Type Metric | ||||||||||||||||||||||||
97104.W0100I | 1" | 0,25" | 2,75" | 1,44" | Inch | |||||||||||||||||||
£ 49.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1" h1 0,25" l1 2,75" d2 1,44" Type Inch | ||||||||||||||||||||||||
97104.W0125I | 1-1/4" | 0,25" | 2,75" | 1,69" | Inch | |||||||||||||||||||
£ 53.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1-1/4" h1 0,25" l1 2,75" d2 1,69" Type Inch | ||||||||||||||||||||||||
97104.W0150I | 1-1/2" | 0,25" | 2,75" | 1,94" | Inch | |||||||||||||||||||
£ 56.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1-1/2" h1 0,25" l1 2,75" d2 1,94" Type Inch | ||||||||||||||||||||||||
97104.W0200I | 2" | 0,25" | 2,75" | 2,44" | Inch | |||||||||||||||||||
£ 61.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2" h1 0,25" l1 2,75" d2 2,44" Type Inch |
Body: aluminium (hard coat anodized).
The bore plug is used to prevent swarf and coolant build up in boring bar holders, and as a result also prolongs tool holder life.