Hook Spanners
With Hook Nose
| Price & Availability | Article | d1 for nut Ø | l1 | l2 | w1 | w2 | Drive A/F | Weight g | |||||||||||||||
| 95105.W0042 | 20-42 | 135 | 100 | 4 | 16.0 | 1/2" | 165 | ||||||||||||||||
£ 115.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 20-42 l1 135 l2 100 w1 4 w2 16.0 Drive A/F 1/2" Weight
g 165 | |||||||||||||||||||||||
| 95105.W0090 | 45-90 | 192 | 150 | 6 | 16.0 | 1/2" | 310 | ||||||||||||||||
£ 115.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 45-90 l1 192 l2 150 w1 6 w2 16.0 Drive A/F 1/2" Weight
g 310 | |||||||||||||||||||||||
| 95105.W0165 | 95-165 | 272 | 200 | 10 | 16.0 | 1/2" | 680 | ||||||||||||||||
£ 121.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 95-165 l1 272 l2 200 w1 10 w2 16.0 Drive A/F 1/2" Weight
g 680 | |||||||||||||||||||||||
| 95105.W0166 | 95-165 | 298 | 220 | 10 | 20.5 | 3/4" | 910 | ||||||||||||||||
£ 138.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 95-165 l1 298 l2 220 w1 10 w2 20.5 Drive A/F 3/4" Weight
g 910 | |||||||||||||||||||||||
Special steel, hardened and blued.
Spanner for adjustment of nuts to DIN 1804 and DIN 981. For use with torque wrenches for more accurate installation and adjustment.
The required torque wrench value is dependent upon dimension l2. Please refer to the operating manual of your torque wrench.