Hook Spanners
With Hook Nose
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 238.52 | 0% |
| 5-9 | £ 226.59 | 5% |
| 10-19 | £ 214.67 | 10% |
| 20+ | £ 202.74 | 15% |
Steel (C35/C45), edgewise ground, hardened.
Available in steel (blackened or nickel plated), or stainless steel.
Spanners for adjustment of nuts to DIN 1804, DIN 981 and DIN 11851. Extended hook and shank, strengthened rivet, spring washer.
Rounded edges for better handling.
The long version spanner allows greater torque to be applied.