Hook Spanners
With Hook Nose
Price & Availability | Article | Finish | d1 for nut Ø | Thread size of nut DIN 1804 M | |||||||||||||||
95110.W0060 | Blackened steel | 35-60 | 20-38 | ||||||||||||||||
£ 36.93 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened steel d1 for nut Ø 35-60 Thread size of nut DIN 1804 M 20-38 | |||||||||||||||||||
95110.W0090 | Blackened steel | 60-90 | 40-60 | ||||||||||||||||
£ 46.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened steel d1 for nut Ø 60-90 Thread size of nut DIN 1804 M 40-60 | |||||||||||||||||||
95110.W0904 | Stainless steel | 90-155 | 58-110 | ||||||||||||||||
£ 127.33 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless steel d1 for nut Ø 90-155 Thread size of nut DIN 1804 M 58-110 |
Price & Availability | Article | Weight g | Thread size of nut DIN 981 M | DIN 11851-F DN | l1 | w1 | w2 | |||||||||||||||
95110.W0060 | 170 | 5-8 | - | 210 | 5 | 12.5 | ||||||||||||||||
£ 36.93 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 170 Thread size of nut DIN 981 M 5-8 DIN 11851-F DN - l1 210 w1 5 w2 12.5 | ||||||||||||||||||||||
95110.W0090 | 360 | 9-13 | - | 280 | 6 | 14.5 | ||||||||||||||||
£ 46.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 360 Thread size of nut DIN 981 M 9-13 DIN 11851-F DN - l1 280 w1 6 w2 14.5 | ||||||||||||||||||||||
95110.W0904 | 580 | 14-24 | 50-100 | 335 | 6 | 17.5 | ||||||||||||||||
£ 127.33 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 580 Thread size of nut DIN 981 M 14-24 DIN 11851-F DN 50-100 l1 335 w1 6 w2 17.5 |
Steel (C35/C45), edgewise ground, hardened.
Available in steel (blackened or nickel plated), or stainless steel.
Spanners for adjustment of nuts to DIN 1804, DIN 981 and DIN 11851. Extended hook and shank, strengthened rivet, spring washer.
Rounded edges for better handling.
The long version spanner allows greater torque to be applied.