Price & Availability | Article | d1 | Thread type | d2 | w1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | ||||||
18846.W0112 | 1-1/8"-7 | UNC | 65 | 108 | 24 | 60 | 109 | 2500 | 1650 | 1.32 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/8"-7 Thread type UNC d2 65 w1 108 h1 24 w2 60 w3 109 F1
max.
kg 2500 F2
max.
kg 1650 Weight
kg 1.32 |
Forged steel (C15E) annealed and zinc plated. Contact face machined. CE marked.
Hot dipped galvanised versions (for more demanding applications and limited outside use) also available on request, suffix changes to -GV.
To DIN 582.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material,
it is being used in is as least as strong as the that of the bolt.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.