1.0 Ton Finger Clamps
for fixtures
Price & Availability | Article | Type | Clamp stroke | s1 | w1 | d1 | d2 | h1 | h2 | h3 | l1 | |||||||||||||||
11081.W0065 | Clamp Body M10 | 20 | 18 to 38 | - | M10 | 10 | - | - | - | 104 | ||||||||||||||||
£ 305.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp Body M10 Clamp stroke 20 s1 18 to 38 w1 - d1 M10 d2 10 h1 - h2 - h3 - l1 104 | ||||||||||||||||||||||||||
11081.W0068 | Clamp Body M12 | 20 | 18 to 38 | - | M12 | 10 | - | - | - | 104 | ||||||||||||||||
£ 305.63 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp Body M12 Clamp stroke 20 s1 18 to 38 w1 - d1 M12 d2 10 h1 - h2 - h3 - l1 104 | ||||||||||||||||||||||||||
11081.W0610 | Standard Jaw | - | - | 28 | - | - | 2.5 | - | - | - | ||||||||||||||||
£ 131.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard Jaw Clamp stroke - s1 - w1 28 d1 - d2 - h1 2.5 h2 - h3 - l1 - | ||||||||||||||||||||||||||
11081.W0615 | Low Jaw | - | - | 28 | - | - | 4.7 | 6.0 | - | - | ||||||||||||||||
£ 159.49 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Low Jaw Clamp stroke - s1 - w1 28 d1 - d2 - h1 4.7 h2 6.0 h3 - l1 - | ||||||||||||||||||||||||||
11081.W0620 | Raised Jaw | - | - | 28 | - | - | 8.0 | - | 4.0 | - | ||||||||||||||||
£ 131.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Raised Jaw Clamp stroke - s1 - w1 28 d1 - d2 - h1 8.0 h2 - h3 4.0 l1 - | ||||||||||||||||||||||||||
11081.W0625 | Extra-raised Jaw | - | - | 28 | - | - | 13.5 | - | - | - | ||||||||||||||||
£ 125.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Extra-raised Jaw Clamp stroke - s1 - w1 28 d1 - d2 - h1 13.5 h2 - h3 - l1 - |
Price & Availability | Article | l2 | h4 | l3 | h5 | l4 | h6 | h7 | h8 | w2 | w3 | Clamping torque Nm | Clamping force kN | |||||||||||||||
11081.W0065 | 69.5 | - | 23 | - | 1.8 | 24 | 9 | 12 | 55 | 10 | 12 | 10 | ||||||||||||||||
£ 305.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 69.5 h4 - l3 23 h5 - l4 1.8 h6 24 h7 9 h8 12 w2 55 w3 10 Clamping torque
Nm 12 Clamping force
kN 10 | ||||||||||||||||||||||||||||
11081.W0068 | 69.5 | - | 23 | - | 1.8 | 24 | 9 | 12 | 55 | 10 | 12 | 10 | ||||||||||||||||
£ 305.63 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 69.5 h4 - l3 23 h5 - l4 1.8 h6 24 h7 9 h8 12 w2 55 w3 10 Clamping torque
Nm 12 Clamping force
kN 10 | ||||||||||||||||||||||||||||
11081.W0610 | - | - | - | 17 | - | - | - | - | - | - | - | - | ||||||||||||||||
£ 131.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 - h4 - l3 - h5 17 l4 - h6 - h7 - h8 - w2 - w3 - Clamping torque
Nm - Clamping force
kN - | ||||||||||||||||||||||||||||
11081.W0615 | - | - | - | 17 | - | - | - | - | - | - | - | - | ||||||||||||||||
£ 159.49 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 - h4 - l3 - h5 17 l4 - h6 - h7 - h8 - w2 - w3 - Clamping torque
Nm - Clamping force
kN - | ||||||||||||||||||||||||||||
11081.W0620 | - | - | - | 17 | - | - | - | - | - | - | - | - | ||||||||||||||||
£ 131.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 - h4 - l3 - h5 17 l4 - h6 - h7 - h8 - w2 - w3 - Clamping torque
Nm - Clamping force
kN - | ||||||||||||||||||||||||||||
11081.W0625 | - | 2.5 | - | 17 | - | - | - | - | - | - | - | - | ||||||||||||||||
£ 125.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 - h4 2.5 l3 - h5 17 l4 - h6 - h7 - h8 - w2 - w3 - Clamping torque
Nm - Clamping force
kN - |
Jaw: spring steel.
Body: aluminium.
These clamps have a unique sideways and downwards action.
Please see part no. 11082 for fixed stops.
Provided location bolts - M10, M12.
Clamp and body supplied separately. To order please select clamp body (part nos. 11081.W0065 or .W0068) then the clamping jaw most suitable for your application (11081.W0610 to .W0625).