Price & Availability | Article | Body type | Clamp type | h1 | h2 +0.000|-0.013 | l1 | l2 | l3 | Stroke s1 | w1 | w2 | Torque to max. Nm | Clamping force max. kN | Mounting screw | Replacement clamps 12031 | ||||||||||||||||||
12033.W0020 | Compact | Knife | 25.1 | - | 57.1 | 38.1 | - | 0.6 | 31.2 | 15.7 | 22.5 | 16 | M 8 | .W0050 | |||||||||||||||||||
£ 70.04 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Compact Clamp type Knife h1 25.1 h2
+0.000|-0.013 - l1 57.1 l2 38.1 l3 - Stroke s1 0.6 w1 31.2 w2 15.7 Torque to
max.
Nm 22.5 Clamping force
max.
kN 16 Mounting screw M 8 Replacement clamps 12031 .W0050 | |||||||||||||||||||||||||||||||||
12033.W0025 | Compact | Blunt | 25.1 | - | 57.1 | 38.1 | - | 0.6 | 31.2 | 15.7 | 22.5 | 16 | M 8 | .W0060 | |||||||||||||||||||
£ 89.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Compact Clamp type Blunt h1 25.1 h2
+0.000|-0.013 - l1 57.1 l2 38.1 l3 - Stroke s1 0.6 w1 31.2 w2 15.7 Torque to
max.
Nm 22.5 Clamping force
max.
kN 16 Mounting screw M 8 Replacement clamps 12031 .W0060 | |||||||||||||||||||||||||||||||||
12033.W0030 | Compact | Knife | 31.5 | - | 68.6 | 47.0 | - | 1.3 | 37.6 | 18.8 | 40.6 | 26 | M10 | .W0070 | |||||||||||||||||||
£ 140.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Compact Clamp type Knife h1 31.5 h2
+0.000|-0.013 - l1 68.6 l2 47.0 l3 - Stroke s1 1.3 w1 37.6 w2 18.8 Torque to
max.
Nm 40.6 Clamping force
max.
kN 26 Mounting screw M10 Replacement clamps 12031 .W0070 | |||||||||||||||||||||||||||||||||
12033.W0035 | Compact | Blunt | 31.5 | - | 68.6 | 47.0 | - | 1.3 | 37.6 | 18.8 | 40.6 | 26 | M10 | .W0075 | |||||||||||||||||||
£ 140.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Compact Clamp type Blunt h1 31.5 h2
+0.000|-0.013 - l1 68.6 l2 47.0 l3 - Stroke s1 1.3 w1 37.6 w2 18.8 Torque to
max.
Nm 40.6 Clamping force
max.
kN 26 Mounting screw M10 Replacement clamps 12031 .W0075 | |||||||||||||||||||||||||||||||||
12033.W0040 | Slotted | Knife | 25.1 | 18.5 | 103.6 | 43.2 | 12.7 | 0.6 | 31.7 | 9.1 | 22.5 | 16 | M12 | .W0050 | |||||||||||||||||||
£ 95.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Slotted Clamp type Knife h1 25.1 h2
+0.000|-0.013 18.5 l1 103.6 l2 43.2 l3 12.7 Stroke s1 0.6 w1 31.7 w2 9.1 Torque to
max.
Nm 22.5 Clamping force
max.
kN 16 Mounting screw M12 Replacement clamps 12031 .W0050 | |||||||||||||||||||||||||||||||||
12033.W0045 | Slotted | Blunt | 25.1 | 18.5 | 103.6 | 43.2 | 12.7 | 0.6 | 31.7 | 9.1 | 22.5 | 16 | M12 | .W0060 | |||||||||||||||||||
£ 75.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Slotted Clamp type Blunt h1 25.1 h2
+0.000|-0.013 18.5 l1 103.6 l2 43.2 l3 12.7 Stroke s1 0.6 w1 31.7 w2 9.1 Torque to
max.
Nm 22.5 Clamping force
max.
kN 16 Mounting screw M12 Replacement clamps 12031 .W0060 | |||||||||||||||||||||||||||||||||
12033.W0050 | Slotted | Knife | 40.9 | 35.0 | 107.0 | 37.6 | 10.9 | 1.3 | 38.1 | 9.1 | 40.6 | 26 | M16 | .W0075 | |||||||||||||||||||
£ 202.16 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Slotted Clamp type Knife h1 40.9 h2
+0.000|-0.013 35.0 l1 107.0 l2 37.6 l3 10.9 Stroke s1 1.3 w1 38.1 w2 9.1 Torque to
max.
Nm 40.6 Clamping force
max.
kN 26 Mounting screw M16 Replacement clamps 12031 .W0075 | |||||||||||||||||||||||||||||||||
12033.W0055 | Slotted | Blunt | 40.9 | 35.0 | 107.0 | 37.6 | 10.9 | 1.3 | 38.1 | 9.1 | 40.6 | 26 | M16 | .W0075 | |||||||||||||||||||
£ 202.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Body type Slotted Clamp type Blunt h1 40.9 h2
+0.000|-0.013 35.0 l1 107.0 l2 37.6 l3 10.9 Stroke s1 1.3 w1 38.1 w2 9.1 Torque to
max.
Nm 40.6 Clamping force
max.
kN 26 Mounting screw M16 Replacement clamps 12031 .W0075 |
Body: steel hardened and ground with pitbull clamps insert (part no. 12031).
Designed to be used in fixtures, on cubes etc.
The slotted version has a clamp step to support the workpiece off the machine table for through milling or drilling.
The height of the clamp can be adjusted by varying the depth of the milled slot used to locate the clamp.
The compact version is ideal for clamping workpieces in series using the back surface of clamp to locate the next workpiece.
Back of clamp is ground square to the bottom for precise part location.