Pull Clamps
Price & Availability | Article | Type | s1 | h1 ±0.01 | h2 | h3 | d1 | d2 | d3 | d4 tol. G6 | d5 tol. H7 | ||||||||||||||||||
12620.W0005 | Clockwise | 1.5 | 32 | 24.5 | 10 | 40 | 13.5 | 20 | 8 | 5 | |||||||||||||||||||
£ 316.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clockwise s1 1.5 h1
±0.01 32 h2 24.5 h3 10 d1 40 d2 13.5 d3 20 d4
tol. G6 8 d5
tol. H7 5 | |||||||||||||||||||||||||||||
12620.W0105 | Anti Clockwise | 1.5 | 32 | 24.5 | 10 | 40 | 13.5 | 20 | 8 | 5 | |||||||||||||||||||
£ 316.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Anti Clockwise s1 1.5 h1
±0.01 32 h2 24.5 h3 10 d1 40 d2 13.5 d3 20 d4
tol. G6 8 d5
tol. H7 5 | |||||||||||||||||||||||||||||
12620.W0008 | Clockwise | 2.0 | 40 | 30.7 | 13 | 50 | 18 | 25 | 12 | 8 | |||||||||||||||||||
£ 351.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clockwise s1 2.0 h1
±0.01 40 h2 30.7 h3 13 d1 50 d2 18 d3 25 d4
tol. G6 12 d5
tol. H7 8 | |||||||||||||||||||||||||||||
12620.W0108 | Anti Clockwise | 2.0 | 40 | 30.7 | 13 | 50 | 18 | 25 | 12 | 8 | |||||||||||||||||||
£ 351.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Anti Clockwise s1 2.0 h1
±0.01 40 h2 30.7 h3 13 d1 50 d2 18 d3 25 d4
tol. G6 12 d5
tol. H7 8 |
Price & Availability | Article | Weight g | d6 | d7 | d8 | r1 | α | Recommended workpiece thickness tolerance | Clamping mechanism | Handle load max. N | Clamping force max. kN | ||||||||||||||||||
12620.W0005 | 245 | M4x8 | M5x0,8 | 18 | 76.5 | 90° | ±0,3 | Spiral Cam, 4° | 150 | 0.9 | |||||||||||||||||||
£ 316.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 245 d6 M4x8 d7 M5x0,8 d8 18 r1 76.5 α 90° Recommended workpiece thickness
tolerance ±0,3 Clamping mechanism Spiral Cam, 4° Handle load
max.
N 150 Clamping force
max.
kN 0.9 | |||||||||||||||||||||||||||||
12620.W0105 | 245 | M4x8 | M5x0,8 | 18 | 76.5 | 90° | ±0,3 | Spiral Cam, 4° | 150 | 0.9 | |||||||||||||||||||
£ 316.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 245 d6 M4x8 d7 M5x0,8 d8 18 r1 76.5 α 90° Recommended workpiece thickness
tolerance ±0,3 Clamping mechanism Spiral Cam, 4° Handle load
max.
N 150 Clamping force
max.
kN 0.9 | |||||||||||||||||||||||||||||
12620.W0008 | 470 | M6x9 | M6x1 | 25 | 111.5 | 110° | ±0,5 | Spiral Cam, 4° | 200 | 2.5 | |||||||||||||||||||
£ 351.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 470 d6 M6x9 d7 M6x1 d8 25 r1 111.5 α 110° Recommended workpiece thickness
tolerance ±0,5 Clamping mechanism Spiral Cam, 4° Handle load
max.
N 200 Clamping force
max.
kN 2.5 | |||||||||||||||||||||||||||||
12620.W0108 | 470 | M6x9 | M6x1 | 25 | 111.5 | 110° | ±0,5 | Spiral Cam, 4° | 200 | 2.5 | |||||||||||||||||||
£ 351.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 470 d6 M6x9 d7 M6x1 d8 25 r1 111.5 α 110° Recommended workpiece thickness
tolerance ±0,5 Clamping mechanism Spiral Cam, 4° Handle load
max.
N 200 Clamping force
max.
kN 2.5 |
Body: steel (42CrMo), quenched and tempered, black oxide finish.
Handle shank: steel (C43), black oxide finish.
Ball knob: ABS resin, black.