Price & Availability | Article | Taper | Jaw type | l1 min. | l1 max. | d1 | h1 | h2 | w1 | w2 | f max. | Clamping force max. kN | Torque to max. Nm | Weight g | |||||||||||||||
12440.W0005 | Single | Smooth | 20 | 25 | M 5 | 11 | 4.2 | 22 | 15 | 0.5 | 10 | 10 | 22 | ||||||||||||||||
£ 41.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Smooth l1
min. 20 l1
max. 25 d1 M 5 h1 11 h2 4.2 w1 22 w2 15 f
max. 0.5 Clamping force
max.
kN 10 Torque to
max.
Nm 10 Weight
g 22 | |||||||||||||||||||||||||||||
12440.W0008 | Single | Serrated | 28 | 32 | M 8 | 15 | 4.0 | 29 | 21 | 1.0 | 15 | 25 | 55 | ||||||||||||||||
£ 66.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Serrated l1
min. 28 l1
max. 32 d1 M 8 h1 15 h2 4.0 w1 29 w2 21 f
max. 1.0 Clamping force
max.
kN 15 Torque to
max.
Nm 25 Weight
g 55 | |||||||||||||||||||||||||||||
12440.W0009 | Single | Smooth | 28 | 32 | M 8 | 15 | 3.5 | 29 | 21 | 1.0 | 15 | 25 | 55 | ||||||||||||||||
£ 66.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Smooth l1
min. 28 l1
max. 32 d1 M 8 h1 15 h2 3.5 w1 29 w2 21 f
max. 1.0 Clamping force
max.
kN 15 Torque to
max.
Nm 25 Weight
g 55 |
Body: tool steel, hardened, bright.
Clamping segments: tool steel, hardened to 48-52 HRC, ground and blackened.
Spring: rubber o-ring (12440.W0005) or steel (12440.W0008 and .W0009).
Ideal for horizontal or vertical clamping of multiple parts. Tighten the socket head cap screw to move clamping segements outwards to press the workpiece(s) against a fixed stop. Can be mounted in a threaded hole or T-slot.
"f*" is the float around the clamping screw centre. Only bottom of jaw is ground.
OK-VISE is a registered trademark of OK-VISE OY.
For suitable T-nuts see no. 24000