| Price & Availability | Article | Taper | Jaw type | l1 min. | l1 max. | l2 | d1 | h1 | h1 max. | h2 | w1 | w2 | w3 | w4 | f max. | Clamping force max. kN | Torque to max. Nm | Weight g | |||||||||||||||
| 12430.W0008 | Single | Smooth | 27 | 31 | - | M 8 | 15 | - | 2.5 | 29 | 21 | - | - | 1 | 20 | 44 | 55 | ||||||||||||||||
£ 96.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Smooth l1
min. 27 l1
max. 31 l2 - d1 M 8 h1 15 h1
max. - h2 2.5 w1 29 w2 21 w3 - w4 - f
max. 1 Clamping force
max.
kN 20 Torque to
max.
Nm 44 Weight
g 55 | |||||||||||||||||||||||||||||||||
| 12430.W0009 | Single | Serrated | 27 | 31 | - | M 8 | 15 | - | 2.5 | 29 | 21 | - | - | 1 | 20 | 44 | 55 | ||||||||||||||||
£ 96.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Serrated l1
min. 27 l1
max. 31 l2 - d1 M 8 h1 15 h1
max. - h2 2.5 w1 29 w2 21 w3 - w4 - f
max. 1 Clamping force
max.
kN 20 Torque to
max.
Nm 44 Weight
g 55 | |||||||||||||||||||||||||||||||||
| 12430.W0011 | Single | Smooth | 42 | 49 | - | M12 | 22 | - | 4.0 | 41 | 30 | - | - | 2 | 30 | 85 | 180 | ||||||||||||||||
£ 142.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Smooth l1
min. 42 l1
max. 49 l2 - d1 M12 h1 22 h1
max. - h2 4.0 w1 41 w2 30 w3 - w4 - f
max. 2 Clamping force
max.
kN 30 Torque to
max.
Nm 85 Weight
g 180 | |||||||||||||||||||||||||||||||||
| 12430.W0012 | Single | Serrated | 42 | 49 | - | M12 | 22 | - | 4.0 | 41 | 30 | - | - | 2 | 30 | 85 | 180 | ||||||||||||||||
£ 142.25 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Serrated l1
min. 42 l1
max. 49 l2 - d1 M12 h1 22 h1
max. - h2 4.0 w1 41 w2 30 w3 - w4 - f
max. 2 Clamping force
max.
kN 30 Torque to
max.
Nm 85 Weight
g 180 | |||||||||||||||||||||||||||||||||
| 12430.W0015 | Single | Smooth | 57 | 64 | - | M16 | 29 | - | 5.0 | 56 | 42 | - | - | 3 | 50 | 210 | 465 | ||||||||||||||||
£ 200.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Smooth l1
min. 57 l1
max. 64 l2 - d1 M16 h1 29 h1
max. - h2 5.0 w1 56 w2 42 w3 - w4 - f
max. 3 Clamping force
max.
kN 50 Torque to
max.
Nm 210 Weight
g 465 | |||||||||||||||||||||||||||||||||
| 12430.W0016 | Single | Serrated | 57 | 65 | - | M16 | 29 | - | 5.0 | 56 | 42 | - | - | 3 | 50 | 210 | 465 | ||||||||||||||||
£ 200.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Serrated l1
min. 57 l1
max. 65 l2 - d1 M16 h1 29 h1
max. - h2 5.0 w1 56 w2 42 w3 - w4 - f
max. 3 Clamping force
max.
kN 50 Torque to
max.
Nm 210 Weight
g 465 | |||||||||||||||||||||||||||||||||
| 12430.W0111 | Double | Smooth | 41 | 48 | - | M12 | 30 | 36 | 5.0 | 41 | 30 | - | - | 2 | 50 | 85 | 275 | ||||||||||||||||
£ 185.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Double Jaw type Smooth l1
min. 41 l1
max. 48 l2 - d1 M12 h1 30 h1
max. 36 h2 5.0 w1 41 w2 30 w3 - w4 - f
max. 2 Clamping force
max.
kN 50 Torque to
max.
Nm 85 Weight
g 275 | |||||||||||||||||||||||||||||||||
| 12430.W0112 | Double | Serrated | 42 | 49 | - | M12 | 30 | 36 | 5.0 | 41 | 30 | - | - | 2 | 50 | 85 | 275 | ||||||||||||||||
£ 185.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Double Jaw type Serrated l1
min. 42 l1
max. 49 l2 - d1 M12 h1 30 h1
max. 36 h2 5.0 w1 41 w2 30 w3 - w4 - f
max. 2 Clamping force
max.
kN 50 Torque to
max.
Nm 85 Weight
g 275 | |||||||||||||||||||||||||||||||||
| 12430.W0115 | Double | Smooth | 58 | 66 | - | M16 | 42 | 50 | 5.0 | 56 | 52 | - | - | 3 | 80 | 210 | 730 | ||||||||||||||||
£ 251.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Double Jaw type Smooth l1
min. 58 l1
max. 66 l2 - d1 M16 h1 42 h1
max. 50 h2 5.0 w1 56 w2 52 w3 - w4 - f
max. 3 Clamping force
max.
kN 80 Torque to
max.
Nm 210 Weight
g 730 | |||||||||||||||||||||||||||||||||
| 12430.W0116 | Double | Serrated | 58 | 66 | - | M16 | 42 | 50 | 5.0 | 56 | 52 | - | - | 3 | 80 | 210 | 730 | ||||||||||||||||
£ 251.73 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Double Jaw type Serrated l1
min. 58 l1
max. 66 l2 - d1 M16 h1 42 h1
max. 50 h2 5.0 w1 56 w2 52 w3 - w4 - f
max. 3 Clamping force
max.
kN 80 Torque to
max.
Nm 210 Weight
g 730 | |||||||||||||||||||||||||||||||||
| 12430.W0508 | Single | Machinable | 33 | 37 | - | M 8 | 15 | - | 2.5 | 29 | 21 | - | - | 1 | 20 | 44 | 70 | ||||||||||||||||
£ 124.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Machinable l1
min. 33 l1
max. 37 l2 - d1 M 8 h1 15 h1
max. - h2 2.5 w1 29 w2 21 w3 - w4 - f
max. 1 Clamping force
max.
kN 20 Torque to
max.
Nm 44 Weight
g 70 | |||||||||||||||||||||||||||||||||
| 12430.W0512 | Single | Machinable | 52 | 59 | - | M12 | 22 | - | 4.0 | 41 | 30 | - | - | 2 | 30 | 85 | 235 | ||||||||||||||||
£ 177.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Machinable l1
min. 52 l1
max. 59 l2 - d1 M12 h1 22 h1
max. - h2 4.0 w1 41 w2 30 w3 - w4 - f
max. 2 Clamping force
max.
kN 30 Torque to
max.
Nm 85 Weight
g 235 | |||||||||||||||||||||||||||||||||
| 12430.W0516 | Single | Machinable | 67 | 75 | - | M16 | 29 | - | 5.0 | 56 | 42 | - | - | 3 | 60 | 210 | 550 | ||||||||||||||||
£ 236.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Machinable l1
min. 67 l1
max. 75 l2 - d1 M16 h1 29 h1
max. - h2 5.0 w1 56 w2 42 w3 - w4 - f
max. 3 Clamping force
max.
kN 60 Torque to
max.
Nm 210 Weight
g 550 | |||||||||||||||||||||||||||||||||
| 12430.W0608 | Single | Self-Aligning | 33 | 37 | 19.5 | M 8 | 15 | - | 2.5 | 29 | 21 | - | 21.5 | 1 | 20 | 44 | 64 | ||||||||||||||||
£ 145.12 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Self-Aligning l1
min. 33 l1
max. 37 l2 19.5 d1 M 8 h1 15 h1
max. - h2 2.5 w1 29 w2 21 w3 - w4 21.5 f
max. 1 Clamping force
max.
kN 20 Torque to
max.
Nm 44 Weight
g 64 | |||||||||||||||||||||||||||||||||
| 12430.W0616 | Single | Self-Aligning | 52 | 59 | 31.0 | M12 | 22 | - | 4.0 | 41 | 30 | - | 34.5 | 2 | 30 | 85 | 212 | ||||||||||||||||
£ 207.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Self-Aligning l1
min. 52 l1
max. 59 l2 31.0 d1 M12 h1 22 h1
max. - h2 4.0 w1 41 w2 30 w3 - w4 34.5 f
max. 2 Clamping force
max.
kN 30 Torque to
max.
Nm 85 Weight
g 212 | |||||||||||||||||||||||||||||||||
| 12430.W0808 | Single | Interchange | 33 | 37 | 7.5 | M 8 | 15 | - | 2.5 | 29 | 21 | 21 | 12 | 1 | 20 | 44 | 60 | ||||||||||||||||
£ 145.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Interchange l1
min. 33 l1
max. 37 l2 7.5 d1 M 8 h1 15 h1
max. - h2 2.5 w1 29 w2 21 w3 21 w4 12 f
max. 1 Clamping force
max.
kN 20 Torque to
max.
Nm 44 Weight
g 60 | |||||||||||||||||||||||||||||||||
| 12430.W0812 | Single | Interchange | 46 | 53 | 11 | M12 | 22 | - | 4.0 | 41 | 30 | 28 | 18 | 2 | 30 | 85 | 200 | ||||||||||||||||
£ 207.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Interchange l1
min. 46 l1
max. 53 l2 11 d1 M12 h1 22 h1
max. - h2 4.0 w1 41 w2 30 w3 28 w4 18 f
max. 2 Clamping force
max.
kN 30 Torque to
max.
Nm 85 Weight
g 200 | |||||||||||||||||||||||||||||||||
| 12430.W0816 | Single | Interchange | 61 | 69 | 14.5 | M16 | 29 | - | 5.0 | 56 | 42 | 40 | 26 | 3 | 60 | 210 | 480 | ||||||||||||||||
£ 220.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Taper Single Jaw type Interchange l1
min. 61 l1
max. 69 l2 14.5 d1 M16 h1 29 h1
max. - h2 5.0 w1 56 w2 42 w3 40 w4 26 f
max. 3 Clamping force
max.
kN 60 Torque to
max.
Nm 210 Weight
g 480 | |||||||||||||||||||||||||||||||||
Body: tool steel, hardened, bright.
Clamping segments: tool steel, hardened, ground and blackened.
Spring: steel, screw grade 12,9.
Ideal for horizontal or vertical clamping of multiple parts. Tighten the socket head cap screw to move clamping segments outwards to press the workpiece(s) against a fixed stop. Can be mounted in a threaded hole or T-slot.
"f*" is the float around the clamping screw centre.
Double taper clamps provide higher clamping force.
Taper clamps with interchangeable jaws are ideal where short runs of different parts are required. Economies can be achieved through changing only the jaw, rather than the whole clamp.
Jaw Hardness-12430.W0008 to .W0116: 48-52 HRC.
12430.W0608 and .W0616: X=30-34, Y=48-52 HRC.
12430.W0508 to .W0516 and 12430.W808 to .W0816: 30-34 HRC.
Taper surfaces ground, for increased precision.