Price & Availability | Article | d1 tol. h11 | d2 | d3 | l1 max. | l2 | l3 | Hub bore d4 tol. H7 | Location hole shaft d5 | w1 +0.2 | A/F | Tightening torque max. Nm | Fitting tool 32940 | Weight g | ||||||||||||||||||
32940.W0015 | 12 | M 6 | M 4 | 39 | 12 | 6 | 12 | 15-20 | 3.5 | 5 | 10.0 | .W0815 | 21 | |||||||||||||||||||
£ 45.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 12 d2 M 6 d3 M 4 l1
max. 39 l2 12 l3 6 Hub bore d4
tol. H7 12 Location hole shaft d5 15-20 w1
+0.2 3.5 A/F 5 Tightening torque
max.
Nm 10.0 Fitting tool 32940 .W0815 Weight
g 21 | ||||||||||||||||||||||||||||||||
32940.W0030 | 20 | M10 | M 6 | 53 | 20 | 10 | 20 | 30-40 | 4.8 | 8 | 46.0 | .W0830 | 98 | |||||||||||||||||||
£ 54.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 20 d2 M10 d3 M 6 l1
max. 53 l2 20 l3 10 Hub bore d4
tol. H7 20 Location hole shaft d5 30-40 w1
+0.2 4.8 A/F 8 Tightening torque
max.
Nm 46.0 Fitting tool 32940 .W0830 Weight
g 98 | ||||||||||||||||||||||||||||||||
32940.W0040 | 25 | M12 | M 8 | 70 | 25 | 12 | 25 | 40-60 | 5.6 | 10 | 82.0 | .W0840 | 183 | |||||||||||||||||||
£ 61.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 25 d2 M12 d3 M 8 l1
max. 70 l2 25 l3 12 Hub bore d4
tol. H7 25 Location hole shaft d5 40-60 w1
+0.2 5.6 A/F 10 Tightening torque
max.
Nm 82.0 Fitting tool 32940 .W0840 Weight
g 183 |
Body: steel, heat-treated, blackened.
Clamping screw: steel, zincpplated.
Spring: stainless.
RoHS compliant
REACH: contains no SVHC materials
Installation:
1) machine bores
2) insert shaft clamp
3) expand jaws to appropriate dimension of the part to be clamped
4) position the shaft
5) clamp it using the working tool
The thread d3 serves to hold the assembly tool (optional).
For clamping shafts, axles, columns, bolts, bars, pipes etc. (with diameters 6-125mm), quickly and easily.