Clamping - Sets
with low height clamps
Units | Price/unit after discount | Applied Discount |
1-2 | £ 1,265.63 | 0% |
3-4 | £ 1,139.07 | 10% |
5+ | £ 1,075.79 | 15% |
Clamp sets are designed for use on T-slot machines, and contain all the necessary parts to quickly clamp tools, fixtures or workpieces. All parts are interchangeable and are made of heat treated steel to DIN standard (class 8 or class 10). The clamping set comes in a wooden box which has a removable lid.