Machine Vice Clamps
Price & Availability | Article | For bolt | For vice jaw width | h1 | h2 | h3 x l2 | l1 | l3 | l4 | w1 | w2 | Weight g | |||||||||||||||
10290.W0015 | M12- M16 | 100 | 22.5 | 15 | 10x6,5 | 78 | 40 | 10.5 | 40 | 16.5 | 660 | ||||||||||||||||
£ 52.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M12- M16 For vice jaw width 100 h1 22.5 h2 15 h3 x l2 10x6,5 l1 78 l3 40 l4 10.5 w1 40 w2 16.5 Weight
g 660 | |||||||||||||||||||||||||||
10290.W0020 | M12- M16 | 125/160 | 27.5 | 20 | 10x6,5 | 78 | 40 | 10.5 | 40 | 16.5 | 705 | ||||||||||||||||
£ 58.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M12- M16 For vice jaw width 125/160 h1 27.5 h2 20 h3 x l2 10x6,5 l1 78 l3 40 l4 10.5 w1 40 w2 16.5 Weight
g 705 |
Steel, heat-treated and blackened.
Supplied in pairs.
Used with:
21000 T-slot bolt, 21120 T-stud, 24400 collar nut, 25000 plain washer.