Toggle Clamps
push pull - short
Price & Availability | Article | Size | Holding force kN | d1 | d2 | d3 | d4 | h1 | l1 | |||||||||||||||
EC641-0 | 0 | 0.5 | 11 | 6.5 | 4.4 | 4 | 35 | 88.5 | ||||||||||||||||
£ 21.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 0 Holding force
kN 0.5 d1 11 d2 6.5 d3 4.4 d4 4 h1 35 l1 88.5 |
Price & Availability | Article | Weight g | h2 | l2 | h3 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | Stroke s1 | |||||||||||||||
EC641-0 | 50 | 12.7 | 68 | 12.7 | 35 | 33 | 16 | 12 | 10 | 7 | 27 | 16 | 16 | ||||||||||||||||
£ 21.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 50 h2 12.7 l2 68 h3 12.7 l3 35 l4 33 l5 16 l6 12 l7 10 l8 7 w1 27 w2 16 Stroke s1 16 |
Body: steel, zinc plated.
Bushes: stainless steel, hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw (with rubber pad).