Toggle Clamps
vertical acting - open arm
Price & Availability | Article | Size | Holding force kN | d1 | d2 | h1 | h2 | h3 | h4 | l1 | |||||||||||||||
EC606-3 | 3 | 2.0 | M 8 | 7.1 | 190 | 40.4 | 17.5 | 7.5 | 123 | ||||||||||||||||
£ 23.19 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Size 3 Holding force
kN 2.0 d1 M 8 d2 7.1 h1 190 h2 40.4 h3 17.5 h4 7.5 l1 123 | |||||||||||||||||||||||||
EC606-4 | 4 | 3.4 | M10 | 8.3 | 240 | 54.5 | 22.0 | 9.5 | 141 | ||||||||||||||||
£ 31.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size 4 Holding force
kN 3.4 d1 M10 d2 8.3 h1 240 h2 54.5 h3 22.0 h4 9.5 l1 141 | |||||||||||||||||||||||||
EC606-5 | 5 | 4.5 | M12 | 8.7 | 240 | 57.4 | 22.5 | 9.5 | 176 | ||||||||||||||||
£ 50.56 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size 5 Holding force
kN 4.5 d1 M12 d2 8.7 h1 240 h2 57.4 h3 22.5 h4 9.5 l1 176 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | l6 | w1 | w2 | w3 | α | |||||||||||||||
EC606-3 | 380 | 88.4 | 35 | 19 | 8 | 5.5 | 6 | 6 | 3 | 90° | ||||||||||||||||
£ 23.19 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 380 l2 88.4 l3 35 l4 19 l5 8 l6 5.5 w1 6 w2 6 w3 3 α 90° | ||||||||||||||||||||||||||
EC606-4 | 600 | 90.0 | 50 | 32 | 9 | 10.0 | 8 | 8 | 4 | 90° | ||||||||||||||||
£ 31.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 600 l2 90.0 l3 50 l4 32 l5 9 l6 10.0 w1 8 w2 8 w3 4 α 90° | ||||||||||||||||||||||||||
EC606-5 | 1100 | 125.0 | 51 | 32 | 10 | 12.2 | 10 | 10 | 5 | 103° | ||||||||||||||||
£ 50.56 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 1100 l2 125.0 l3 51 l4 32 l5 10 l6 12.2 w1 10 w2 10 w3 5 α 103° |
Body: steel, zinc plated.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw (with rubber pad).