Toggle Clamps
heavy duty - vertical
Price & Availability | Article | Size | F1 kN | F2 kN | F3 kN | F4 kN | F5 kN | h1 | h2 | h3 | h4 | h5 | h6 | h7 | l1 | l10 | l11 | l2 | l3 | |||||||||||||||
46200.W0004 | 4 | 6 | 9 | 1.5 | 2.2 | 0.75 | 206 | 130 | 117 | 82 | 65 | 30 | 12 | 172 | 18 | 10 | 82 | 76 | ||||||||||||||||
£ 625.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 6 F2
kN 9 F3
kN 1.5 F4
kN 2.2 F5
kN 0.75 h1 206 h2 130 h3 117 h4 82 h5 65 h6 30 h7 12 l1 172 l10 18 l11 10 l2 82 l3 76 | ||||||||||||||||||||||||||||||||||
46200.W0006 | 6 | 12 | 18 | 2.5 | 3.5 | 1.00 | 226 | 155 | 137 | 92 | 69 | 40 | 15 | 200 | 24 | 12 | 91 | 88 | ||||||||||||||||
£ 775.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 12 F2
kN 18 F3
kN 2.5 F4
kN 3.5 F5
kN 1.00 h1 226 h2 155 h3 137 h4 92 h5 69 h6 40 h7 15 l1 200 l10 24 l11 12 l2 91 l3 88 | ||||||||||||||||||||||||||||||||||
46200.W0008 | 8 | 20 | 30 | 4.0 | 6.0 | 1.80 | 318 | 204 | 184 | 124 | 94 | 60 | 20 | 265 | 40 | 15 | 125 | 120 | ||||||||||||||||
£ 1,041.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 F1
kN 20 F2
kN 30 F3
kN 4.0 F4
kN 6.0 F5
kN 1.80 h1 318 h2 204 h3 184 h4 124 h5 94 h6 60 h7 20 l1 265 l10 40 l11 15 l2 125 l3 120 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | Stroke s1 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | d3 | d4 | d5 | d6 | α | |||||||||||||||
46200.W0004 | 2400 | 54 | 20.0 | 67.0 | 47 | 33.0 | 27 | 74 | 90 | 90 | 75.5 | 70 | 15 | M12x1,25 | 29.5 | 14 | 11 | 6.5 | 6.2 | 9,0° | ||||||||||||||||
£ 625.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2400 l4 54 l5 20.0 l6 67.0 l7 47 l8 33.0 l9 27 Stroke s1 74 w1 90 w2 90 w3 75.5 w4 70 w5 15 d1 M12x1,25 d2 29.5 d3 14 d4 11 d5 6.5 d6 6.2 α 9,0° | ||||||||||||||||||||||||||||||||||||
46200.W0006 | 4300 | 60 | 22.0 | 73.5 | 54 | 29.5 | 26 | 87 | 107 | 100 | 87.5 | 83 | 20 | M16x1,50 | 37.0 | 18 | 13 | 6.5 | 8.2 | 7,5° | ||||||||||||||||
£ 775.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4300 l4 60 l5 22.0 l6 73.5 l7 54 l8 29.5 l9 26 Stroke s1 87 w1 107 w2 100 w3 87.5 w4 83 w5 20 d1 M16x1,50 d2 37.0 d3 18 d4 13 d5 6.5 d6 8.2 α 7,5° | ||||||||||||||||||||||||||||||||||||
46200.W0008 | 11000 | 95 | 24.5 | 109.0 | 67 | 44.0 | 40 | 120 | 145 | 123 | 120.5 | 115 | 30 | M16x1,50 | 32.0 | 17 | 13 | 6.5 | 13.2 | 6,5° | ||||||||||||||||
£ 1,041.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 11000 l4 95 l5 24.5 l6 109.0 l7 67 l8 44.0 l9 40 Stroke s1 120 w1 145 w2 123 w3 120.5 w4 115 w5 30 d1 M16x1,50 d2 32.0 d3 17 d4 13 d5 6.5 d6 13.2 α 6,5° |
Body: tempered steel, burnished.
Axle Bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
The clamping forces F3 and F4 can be achieved by using a cylinder with piston force F5. This clamp can be equipped with a normal hydraulic or pneumatic cylinder. The rod joint is exchangeable.