Toggle Clamps
heavy duty - vertical
Price & Availability | Article | Size | F1 kN | Clamping screw | h1 | h2 | h3 min. | h3 max. | h4 | h5 | h6 | |||||||||||||||
46090.W0202 | 2 | 2.5 | M 6x50 | 144 | 42.0 | 3.5 | 22.8 | 15 | - | - | ||||||||||||||||
£ 153.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 2.5 Clamping screw M 6x50 h1 144 h2 42.0 h3
min. 3.5 h3
max. 22.8 h4 15 h5 - h6 - | ||||||||||||||||||||||||||
46090.W0204 | 4 | 10.0 | M12x80 | 233 | 62.0 | -1.0 | 35.0 | 24 | 25 | 10 | ||||||||||||||||
£ 238.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 10.0 Clamping screw M12x80 h1 233 h2 62.0 h3
min. -1.0 h3
max. 35.0 h4 24 h5 25 h6 10 | ||||||||||||||||||||||||||
46090.W0206 | 6 | 12.0 | M12x110 | 289 | 87.5 | 0.0 | 58.0 | 30 | 35 | 15 | ||||||||||||||||
£ 288.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 12.0 Clamping screw M12x110 h1 289 h2 87.5 h3
min. 0.0 h3
max. 58.0 h4 30 h5 35 h6 15 | ||||||||||||||||||||||||||
46090.W0208 | 8 | 20.0 | M12x110 | 338 | 106.0 | 25.0 | 76.0 | 36 | 40 | 20 | ||||||||||||||||
£ 331.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 F1
kN 20.0 Clamping screw M12x110 h1 338 h2 106.0 h3
min. 25.0 h3
max. 76.0 h4 36 h5 40 h6 20 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | d1 | d2 | α | |||||||||||||||
46090.W0202 | 320 | 94 | 85 | 48 | 37 | 12 | - | - | 30 | 31 | 6.2 | 6 | - | - | 190° | ||||||||||||||||
£ 153.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 320 l1 94 l2 85 l3 48 l4 37 l5 12 l6 - l7 - l8 30 w1 31 w2 6.2 w3 6 d1 - d2 - α 190° | |||||||||||||||||||||||||||||||
46090.W0204 | 1320 | 161 | 146 | 101 | 60 | 75 | 30 | 15 | - | 52 | 12.2 | 10 | 8.5 | 5.7 | 120° | ||||||||||||||||
£ 238.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1320 l1 161 l2 146 l3 101 l4 60 l5 75 l6 30 l7 15 l8 - w1 52 w2 12.2 w3 10 d1 8.5 d2 5.7 α 120° | |||||||||||||||||||||||||||||||
46090.W0206 | 2120 | 189 | 181 | 121 | 75 | 95 | 45 | 15 | - | 60 | 12.2 | 12 | 10.5 | 7.7 | 120° | ||||||||||||||||
£ 288.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2120 l1 189 l2 181 l3 121 l4 75 l5 95 l6 45 l7 15 l8 - w1 60 w2 12.2 w3 12 d1 10.5 d2 7.7 α 120° | |||||||||||||||||||||||||||||||
46090.W0208 | 4060 | 219 | 226 | 151 | 95 | 120 | 55 | 20 | - | 76 | 12.2 | 16 | 12.5 | 9.7 | 120° | ||||||||||||||||
£ 331.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4060 l1 219 l2 226 l3 151 l4 95 l5 120 l6 55 l7 20 l8 - w1 76 w2 12.2 w3 16 d1 12.5 d2 9.7 α 120° |
Body and lever: steel, blued.
Bushes: reamed, case hardened.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with clamping screw (with rubber pad).
Heavy vertical toggle clamps are especially suitable for production equipment and fixtures.
Temperature range -10°C to +80°C.
Clamp nuts on lever arm to vary friction in movement.