Toggle Clamps
heavy duty - vertical
Units | Price/unit after discount | Applied Discount |
1-2 | £ 153.42 | 0% |
3-4 | £ 145.75 | 5% |
5-9 | £ 138.08 | 10% |
10+ | £ 122.74 | 20% |
Body and lever: steel, blued.
Bushes: reamed, case hardened.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with clamping screw (with rubber pad).
Heavy vertical toggle clamps are especially suitable for production equipment and fixtures.
Temperature range -10°C to +80°C.
Clamp nuts on lever arm to vary friction in movement.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com