Price & Availability | Article | Size | F1 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | l3 | |||||||||||||||
46080.W0204 | 4 | 5.0 | M12x80 | 216 | 44 | 24 | -19.0 | 14 | 160 | 146 | 100 | ||||||||||||||||
£ 244.54 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 5.0 Clamping screw M12x80 h1 216 h2 44 h3 24 h4
min. -19.0 h4
max. 14 l1 160 l2 146 l3 100 | |||||||||||||||||||||||||||
46080.W0208 | 8 | 12.0 | M12x110 | 303 | 71 | 36 | -10.0 | 41 | 203 | 226 | 151 | ||||||||||||||||
£ 355.48 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 F1
kN 12.0 Clamping screw M12x110 h1 303 h2 71 h3 36 h4
min. -10.0 h4
max. 41 l1 203 l2 226 l3 151 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | d1 | α | |||||||||||||||
46080.W0204 | 1250 | 60 | 75 | 30 | 15.0 | - | 65 | 45 | 12.2 | 8.5 | 120° | ||||||||||||||||
£ 244.54 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1250 l4 60 l5 75 l6 30 l7 15.0 l8 - w1 65 w2 45 w3 12.2 d1 8.5 α 120° | |||||||||||||||||||||||||||
46080.W0208 | 4050 | 95 | 120 | 55 | 20.0 | - | 108 | 75 | 12.2 | 12.5 | 120° | ||||||||||||||||
£ 355.48 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4050 l4 95 l5 120 l6 55 l7 20.0 l8 - w1 108 w2 75 w3 12.2 d1 12.5 α 120° |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed, case hardened.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw (with rubber pad).
Heavy vertical toggle clamps are especially suitable for production equipment and fixtures.
Temperature range -10°C to +80°C.
Clamp nuts on lever arm to vary friction in movement.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.