Price & Availability | Article | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 ±0.1 | l10 | l11 | l12 | l13 | l14 | l15 | h1 | h10 ±0.2 | h11 ±0.1 | ||||||||||||||||||
47912.W0001 | 144 | 108.0 | 94 | 93 | 52 | 52 | 50 | 33 | 23 | 12 | 11 | 10 | 7 | 5 | 12 | 51.5 | 178 | 32 | |||||||||||||||||||
£ 2,141.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 144 l2 108.0 l3 94 l4 93 l5 52 l6 52 l7 50 l8 33 l9
±0.1 23 l10 12 l11 11 l12 10 l13 7 l14 5 l15 12 h1 51.5 h10
±0.2 178 h11
±0.1 32 | |||||||||||||||||||||||||||||||||||||
47912.W0002 | 144 | 112.5 | 106 | 93 | 54 | 54 | 50 | 34 | 23 | 12 | 12 | 10 | 8 | 8 | 12 | 58.5 | 185 | 32 | |||||||||||||||||||
£ 2,405.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 144 l2 112.5 l3 106 l4 93 l5 54 l6 54 l7 50 l8 34 l9
±0.1 23 l10 12 l11 12 l12 10 l13 8 l14 8 l15 12 h1 58.5 h10
±0.2 185 h11
±0.1 32 | |||||||||||||||||||||||||||||||||||||
47912.W0003 | 179 | 162.0 | 140 | 134 | 81 | 72 | 70 | 33 | 36 | 13 | 20 | 15 | 8 | 8 | 15 | 88.0 | 270 | 50 | |||||||||||||||||||
£ 4,185.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 179 l2 162.0 l3 140 l4 134 l5 81 l6 72 l7 70 l8 33 l9
±0.1 36 l10 13 l11 20 l12 15 l13 8 l14 8 l15 15 h1 88.0 h10
±0.2 270 h11
±0.1 50 |
Price & Availability | Article | Weight g | h12 ±0.05 | h13 ±0.1 | h14 | h2 | h3 ±0.1 | h4 | h5 ±0.05 | h6 ±0.1 | h7 ±0.05 | h8 | h9 ±0.1 | d1 | d2 tol. H7 | d3 tol. H7 | d4 | w1 | w2 | w3 | w4 | ||||||||||||||||||
47912.W0001 | 3.5 | 27 | 11 | 12 | 52 | 55 | 35 | 37 | 28 | 55 | 45 | 321 | 19 | 10 | M10 | M 8 | 48 | 45 | 45 | 30 | |||||||||||||||||||
£ 2,141.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3.5 h12
±0.05 27 h13
±0.1 11 h14 12 h2 52 h3
±0.1 55 h4 35 h5
±0.05 37 h6
±0.1 28 h7
±0.05 55 h8 45 h9
±0.1 321 d1 19 d2
tol. H7 10 d3
tol. H7 M10 d4 M 8 w1 48 w2 45 w3 45 w4 30 | |||||||||||||||||||||||||||||||||||||||
47912.W0002 | 4.6 | 27 | 11 | 12 | 52 | 55 | 35 | 37 | 28 | 55 | 45 | 335 | 22 | 10 | M10 | M 8 | 54 | 52 | 52 | 30 | |||||||||||||||||||
£ 2,405.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 4.6 h12
±0.05 27 h13
±0.1 11 h14 12 h2 52 h3
±0.1 55 h4 35 h5
±0.05 37 h6
±0.1 28 h7
±0.05 55 h8 45 h9
±0.1 335 d1 22 d2
tol. H7 10 d3
tol. H7 M10 d4 M 8 w1 54 w2 52 w3 52 w4 30 | |||||||||||||||||||||||||||||||||||||||
47912.W0003 | 15.6 | 40 | 15 | 12 | 70 | 80 | 55 | 50 | 35 | 65 | 75 | 488 | 30 | 12 | M12 | M10 | 76 | 74 | 62 | 50 | |||||||||||||||||||
£ 4,185.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 15.6 h12
±0.05 40 h13
±0.1 15 h14 12 h2 70 h3
±0.1 80 h4 55 h5
±0.05 50 h6
±0.1 35 h7
±0.05 65 h8 75 h9
±0.1 488 d1 30 d2
tol. H7 12 d3
tol. H7 M12 d4 M10 w1 76 w2 74 w3 62 w4 50 |
Case: aluminium. Max. operating pressure 6 bar. With continuously adjustable opening angle in the range 5° to 135°. With pneumatic end position cushioning and self-locking. With inductive query 24V as standard. Clamp arm not included.
Accessories (not included in the standard scope of delivery) are clamping arm no. 47912.W0210 - .W0218 centre, right and left, and connecting plug for inductive query.
These pneumatic toggle clamps are suitable for use in material handling lines and on special machines. Opening and clamping position of the clamp can be controlled electrically, allowing integration into automated manufacturing processes.