Pneumatic Toggle Clamp
double acting
Price & Availability | Article | Size | Clamping moment at 5 bar Nm | Holding moment max. Nm | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | l11 | ||||||||||||||||||
47902.W0001 | 16 | 8 | 25 | 50 | 44 | 36 | 28 | 7 | 5 | 2.5 | 44 | 32 | 18 | 6 | |||||||||||||||||||
£ 961.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 16 Clamping moment at 5 bar
Nm 8 Holding moment
max.
Nm 25 l1 50 l2 44 l3 36 l4 28 l5 7 l6 5 l7 2.5 l8 44 l9 32 l10 18 l11 6 | |||||||||||||||||||||||||||||||||
47902.W0002 | 20 | 15 | 54 | 60 | 52 | 42 | 32 | 8 | 6 | 3.0 | 53 | 39 | 22 | 8 | |||||||||||||||||||
£ 1,137.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 20 Clamping moment at 5 bar
Nm 15 Holding moment
max.
Nm 54 l1 60 l2 52 l3 42 l4 32 l5 8 l6 6 l7 3.0 l8 53 l9 39 l10 22 l11 8 | |||||||||||||||||||||||||||||||||
47902.W0003 | 25 | 25 | 75 | 75 | 65 | 53 | 40 | 8 | 6 | 4.0 | 68 | 45 | 25 | 10 | |||||||||||||||||||
£ 1,339.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 25 Clamping moment at 5 bar
Nm 25 Holding moment
max.
Nm 75 l1 75 l2 65 l3 53 l4 40 l5 8 l6 6 l7 4.0 l8 68 l9 45 l10 25 l11 10 |
Price & Availability | Article | Weight g | h1 | h2 | h3 +0.1 | h4 | h5 | h6 | h7 | h8 | h9 ±0.1 | d1 | d2 | d3 tol. H7 | w1 ±0.1 | w2 | w3 | w4 | Piston dia. | ||||||||||||||||||
47902.W0001 | 300 | 96 | 57 | 20 | 15 | 12 | 7.5 | 7.5 | 123 | 10 | M 5 | 5.5 | 4 | 16 | 26 | 10 | 18 | 16 | |||||||||||||||||||
£ 961.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 300 h1 96 h2 57 h3
+0.1 20 h4 15 h5 12 h6 7.5 h7 7.5 h8 123 h9
±0.1 10 d1 M 5 d2 5.5 d3
tol. H7 4 w1
±0.1 16 w2 26 w3 10 w4 18 Piston dia. 16 | |||||||||||||||||||||||||||||||||||||
47902.W0002 | 550 | 120 | 69 | 25 | 18 | 15 | 15.0 | 14.0 | 158 | 15 | G1/8 | 6.5 | 5 | 20 | 30 | 12 | 22 | 20 | |||||||||||||||||||
£ 1,137.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 550 h1 120 h2 69 h3
+0.1 25 h4 18 h5 15 h6 15.0 h7 14.0 h8 158 h9
±0.1 15 d1 G1/8 d2 6.5 d3
tol. H7 5 w1
±0.1 20 w2 30 w3 12 w4 22 Piston dia. 20 | |||||||||||||||||||||||||||||||||||||
47902.W0003 | 850 | 136 | 80 | 28 | 22 | 18 | 19.0 | 17.0 | 182 | 18 | G1/8 | 8.5 | 6 | 25 | 35 | 16 | 25 | 25 | |||||||||||||||||||
£ 1,339.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 850 h1 136 h2 80 h3
+0.1 28 h4 22 h5 18 h6 19.0 h7 17.0 h8 182 h9
±0.1 18 d1 G1/8 d2 8.5 d3
tol. H7 6 w1
±0.1 25 w2 35 w3 16 w4 25 Piston dia. 25 |
Case: high-strength aluminium, red anodised.
Clamp arm: steel, burnished, with three holes.
Max. operating pressure 6 bar. Mini design in block version for clamping and gripping applications. Magnetic piston for end-position monitoring.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.