Pneumatic Toggle Clamp
double acting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 1,137.65 | 0% |
10-14 | £ 1,023.89 | 10% |
15-24 | £ 967.00 | 15% |
25-49 | £ 910.12 | 20% |
50+ | £ 796.36 | 30% |
Case: high-strength aluminium, red anodised.
Clamp arm: steel, burnished, with three holes.
Max. operating pressure 6 bar. Mini design in block version for clamping and gripping applications. Magnetic piston for end-position monitoring.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.