Price & Availability | Article | Size | F1 kN | F2 kN | F3 kN | F4 kN | F5 kN | Clamping screw | Piston dia. | h1 | h2 | h3 | h4 min. | h4 max. | h5 | h6 | ||||||
47060.W0002 | 2 | 1.0 | 1.2 | 0.70 | 1.0 | 0.30 | M 6x35 | 25 | 100.5 | 67.5 | 65.0 | 38.4 | 45.0 | 43 | 12 | |||||||
£ 485.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 F3
kN 0.70 F4
kN 1.0 F5
kN 0.30 Clamping screw M 6x35 Piston dia. 25 h1 100.5 h2 67.5 h3 65.0 h4
min. 38.4 h4
max. 45.0 h5 43 h6 12 | ||||||||||||||||||||||
47060.W0003 | 3 | 1.0 | 2.5 | 0.65 | 1.1 | 0.50 | M 8x45 | 32 | 114.5 | 78.0 | 68.7 | 38.0 | 46.5 | 69 | 18 | |||||||
£ 548.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.0 F2
kN 2.5 F3
kN 0.65 F4
kN 1.1 F5
kN 0.50 Clamping screw M 8x45 Piston dia. 32 h1 114.5 h2 78.0 h3 68.7 h4
min. 38.0 h4
max. 46.5 h5 69 h6 18 | ||||||||||||||||||||||
47060.W0004 | 4 | 2.0 | 3.0 | 1.50 | 2.2 | 0.75 | M 8x65 | 40 | 153.0 | 80.0 | 100.0 | 51.0 | 80.0 | 92 | 20 | |||||||
£ 698.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 F3
kN 1.50 F4
kN 2.2 F5
kN 0.75 Clamping screw M 8x65 Piston dia. 40 h1 153.0 h2 80.0 h3 100.0 h4
min. 51.0 h4
max. 80.0 h5 92 h6 20 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | d1 | d2 | d3 | Vn dm3 | ||||||
47060.W0002 | 625 | 83.0 | 56.5 | 25 | 15.9 | 15.3 | 13 | 13 | 12.5 | 6.5 | 27 | 6 | 54.5 | 26.6 | 12 | 5.6 | M 5 | 0.3 | |||||||
£ 485.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 625 l1 83.0 l2 56.5 l3 25 l4 15.9 l5 15.3 l6 13 l7 13 l8 12.5 l9 6.5 w1 27 w2 6 w3 54.5 w4 26.6 d1 12 d2 5.6 d3 M 5 Vn dm3 0.3 | |||||||||||||||||||||||||
47060.W0003 | 1025 | 96.0 | 80.5 | 36 | 17.5 | 16.5 | 16 | 16 | - | 12.5 | 25 | 8 | 62.5 | 25.0 | 16 | 6.5 | G1/8 | 0.4 | |||||||
£ 548.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1025 l1 96.0 l2 80.5 l3 36 l4 17.5 l5 16.5 l6 16 l7 16 l8 - l9 12.5 w1 25 w2 8 w3 62.5 w4 25.0 d1 16 d2 6.5 d3 G1/8 Vn dm3 0.4 | |||||||||||||||||||||||||
47060.W0004 | 1700 | 123.5 | 102.0 | 49 | 20.5 | 17.5 | 32 | 32 | 32.0 | 19.0 | 45 | 10 | 77.5 | 45.0 | 16 | 8.5 | G1/4 | 0.8 | |||||||
£ 698.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1700 l1 123.5 l2 102.0 l3 49 l4 20.5 l5 17.5 l6 32 l7 32 l8 32.0 l9 19.0 w1 45 w2 10 w3 77.5 w4 45.0 d1 16 d2 8.5 d3 G1/4 Vn dm3 0.8 |
Body: steel, zinc plated.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, white zinc plated clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
Pneumatic cylinder, double acting.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC.
Output: PNP.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.