Toggle Clamps
horizontal - safety lever
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | l2 | |||||||||||||||
41010.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 86.0 | 32 | 15 | -2 | 9 | 206 | 73 | ||||||||||||||||
£ 84.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x45 h1 48.5 h2 86.0 h3 32 h4 15 h5
min. -2 h5
max. 9 l1 206 l2 73 | ||||||||||||||||||||||||||||
41010.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 126.5 | 45 | 20 | -4 | 24 | 287 | 113 | ||||||||||||||||
£ 120.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 75.0 h2 126.5 h3 45 h4 20 h5
min. -4 h5
max. 24 l1 287 l2 113 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | α | |||||||||||||||
41010.W0003 | 390 | 38 | 14 | 50 | 25.7 | 13.0 | 7 | 45.5 | 31.6 | 22,0-31,8 | 8 | 6.5 | 5.1 | 90° | ||||||||||||||||
£ 84.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 390 l3 38 l4 14 l5 50 l6 25.7 l7 13.0 l8 7 w1 45.5 w2 31.6 w3 22,0-31,8 w4 8 w5 6.5 w6 5.1 α 90° | ||||||||||||||||||||||||||||||
41010.W0004 | 800 | 63 | 27 | 57 | 41.0 | 20.5 | 8 | 58.0 | 43.0 | 29,0-43,0 | 10 | 8.5 | 8.5 | 90° | ||||||||||||||||
£ 120.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 800 l3 63 l4 27 l5 57 l6 41.0 l7 20.5 l8 8 w1 58.0 w2 43.0 w3 29,0-43,0 w4 10 w5 8.5 w6 8.5 α 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
The safety lever holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Temperature range -10°C to +80°C.