Toggle Clamps
horizontal - safety lever
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | |||||||||||||||
41040.W0004 | 4 | 2 | 3 | M 8x65 | 75 | 45 | 20 | -6 | 23 | 286 | 111 | ||||||||||||||||
£ 123.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2 F2
kN 3 Clamping screw M 8x65 h1 75 h2 45 h3 20 h4
min. -6 h4
max. 23 l1 286 l2 111 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | d1 | α | |||||||||||||||
41040.W0004 | 800 | 66 | 34 | 57 | 41 | 20.5 | 8 | 58 | 43 | 29 | 8 | 56.3 | 8.5 | 90° | ||||||||||||||||
£ 123.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 800 l3 66 l4 34 l5 57 l6 41 l7 20.5 l8 8 w1 58 w2 43 w3 29 w4 8 w5 56.3 d1 8.5 α 90° |
Body: steel, zinc plated. Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with weldable clamping screw (with rubber pad).
The safety lever holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Temperature range -10°C to +80°C.