Toggle Clamps
vertical - open arm - horizontal
Units | Price/unit after discount | Applied Discount |
1-9 | £ 81.91 | 0% |
10-14 | £ 73.72 | 10% |
15-24 | £ 69.62 | 15% |
25-49 | £ 65.53 | 20% |
50+ | £ 57.34 | 30% |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes (sizes 2-4). Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.