The Door Stays are designed specifically for use with full size or heavy duty doors due to their load bearing. These come with a maximum load bearing so it is helpful if the weight of the door is known before knowing which door stay you wish to use with your application because this may affect the efficiency of the stay. The majority of the door stays come with a lock out mechanism, this means that when the stay opens to a certain point it will lock out and there are various different ways for this to be released depending on the style of stay and some may be more suitable for different applications than others for example the foot release stay for if you know the people using this will not be able to reach the top of the door frame.
Door Stays
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com