| Price & Availability | CAD | Article | Type | Ball face | d1 | l2 | d2 | d3 | l3 | l4 | Ball dia. | A/F | Static load max. kN | Weight g | ||||||||||||||||||
| 34000.W0062 | With Head | Plain | M 6 | 20 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 6 | 6.1 | ||||||||||||||||||||
£ 15.80 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M 6 l2 20 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 6 Weight
g 6.1 | ||||||||||||||||||||||||||||||||
| 34000.W0064 | With Head | Plain | M 6 | 30 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 6 | 7.7 | ||||||||||||||||||||
£ 15.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M 6 l2 30 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 6 Weight
g 7.7 | ||||||||||||||||||||||||||||||||
| 34000.W0066 | With Head | Plain | M 6 | 40 | 10 | 3.2 | 6 | 16.0 | 4.0 | 5 | 6 | 10.0 | ||||||||||||||||||||
£ 15.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M 6 l2 40 d2 10 d3 3.2 l3 6 l4 16.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 6 Weight
g 10.0 | ||||||||||||||||||||||||||||||||
| 34000.W0082 | With Head | Plain | M 8 | 20 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 13.0 | ||||||||||||||||||||
£ 17.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M 8 l2 20 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 9 Weight
g 13.0 | ||||||||||||||||||||||||||||||||
| 34000.W0084 | With Head | Plain | M 8 | 35 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 17.0 | ||||||||||||||||||||
£ 17.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M 8 l2 35 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 9 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
| 34000.W0086 | With Head | Plain | M 8 | 50 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 9 | 23.0 | ||||||||||||||||||||
£ 17.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M 8 l2 50 d2 13 d3 4.5 l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Static load
max.
kN 9 Weight
g 23.0 | ||||||||||||||||||||||||||||||||
| 34000.W0102 | With Head | Plain | M10 | 25 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 24.0 | ||||||||||||||||||||
£ 18.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M10 l2 25 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 12 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
| 34000.W0104 | With Head | Plain | M10 | 40 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 31.0 | ||||||||||||||||||||
£ 18.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M10 l2 40 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 12 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
| 34000.W0106 | With Head | Plain | M10 | 60 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 12 | 44.0 | ||||||||||||||||||||
£ 18.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M10 l2 60 d2 16 d3 6.0 l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Static load
max.
kN 12 Weight
g 44.0 | ||||||||||||||||||||||||||||||||
| 34000.W0122 | With Head | Plain | M12 | 30 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 38.0 | ||||||||||||||||||||
£ 21.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M12 l2 30 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 18 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
| 34000.W0124 | With Head | Plain | M12 | 50 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 52.0 | ||||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M12 l2 50 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 18 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
| 34000.W0126 | With Head | Plain | M12 | 80 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 18 | 80.0 | ||||||||||||||||||||
£ 22.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M12 l2 80 d2 18 d3 7.2 l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 18 Weight
g 80.0 | ||||||||||||||||||||||||||||||||
| 34000.W0162 | With Head | Plain | M16 | 40 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 92.0 | ||||||||||||||||||||
£ 27.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M16 l2 40 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 36 Weight
g 92.0 | ||||||||||||||||||||||||||||||||
| 34000.W0164 | With Head | Plain | M16 | 60 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 118.0 | ||||||||||||||||||||
£ 28.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M16 l2 60 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 36 Weight
g 118.0 | ||||||||||||||||||||||||||||||||
| 34000.W0166 | With Head | Plain | M16 | 80 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 36 | 153.0 | ||||||||||||||||||||
£ 28.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M16 l2 80 d2 24 d3 10.7 l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 36 Weight
g 153.0 | ||||||||||||||||||||||||||||||||
| 34000.W0172 | With Head | Plain | M20 | 50 | 30 | 13.5 | 20 | 7.5 | 15.0 | 17 | 60 | 181.0 | ||||||||||||||||||||
£ 40.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M20 l2 50 d2 30 d3 13.5 l3 20 l4 7.5 Ball dia. 15.0 A/F 17 Static load
max.
kN 60 Weight
g 181.0 | ||||||||||||||||||||||||||||||||
| 34000.W0174 | With Head | Plain | M20 | 80 | 30 | 13.5 | 20 | 28.0 | 15.0 | 17 | 60 | 255.0 | ||||||||||||||||||||
£ 41.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M20 l2 80 d2 30 d3 13.5 l3 20 l4 28.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 60 Weight
g 255.0 | ||||||||||||||||||||||||||||||||
| 34000.W0176 | With Head | Plain | M20 | 100 | 30 | 13.5 | 20 | 48.0 | 15.0 | 17 | 60 | 304.0 | ||||||||||||||||||||
£ 42.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M20 l2 100 d2 30 d3 13.5 l3 20 l4 48.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 60 Weight
g 304.0 | ||||||||||||||||||||||||||||||||
| 34000.W0182 | With Head | Plain | M24 | 60 | 36 | 15.8 | 24 | 9.0 | 18.0 | 19 | 80 | 325.0 | ||||||||||||||||||||
£ 56.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M24 l2 60 d2 36 d3 15.8 l3 24 l4 9.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 80 Weight
g 325.0 | ||||||||||||||||||||||||||||||||
| 34000.W0184 | With Head | Plain | M24 | 90 | 36 | 15.8 | 24 | 30.0 | 18.0 | 19 | 80 | 430.0 | ||||||||||||||||||||
£ 60.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M24 l2 90 d2 36 d3 15.8 l3 24 l4 30.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 80 Weight
g 430.0 | ||||||||||||||||||||||||||||||||
| 34000.W0186 | With Head | Plain | M24 | 120 | 36 | 15.8 | 24 | 60.0 | 18.0 | 19 | 80 | 535.0 | ||||||||||||||||||||
£ 62.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Plain d1 M24 l2 120 d2 36 d3 15.8 l3 24 l4 60.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 80 Weight
g 535.0 | ||||||||||||||||||||||||||||||||
| 34000.W0192 | With Head | Ribbed | M 8 | 20 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 13.0 | ||||||||||||||||||||
£ 30.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M 8 l2 20 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 9 Weight
g 13.0 | ||||||||||||||||||||||||||||||||
| 34000.W0194 | With Head | Ribbed | M 8 | 35 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 17.0 | ||||||||||||||||||||
£ 30.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M 8 l2 35 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 9 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
| 34000.W0196 | With Head | Ribbed | M 8 | 50 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 9 | 23.0 | ||||||||||||||||||||
£ 30.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M 8 l2 50 d2 13 d3 4.5 l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Static load
max.
kN 9 Weight
g 23.0 | ||||||||||||||||||||||||||||||||
| 34000.W0202 | With Head | Ribbed | M10 | 25 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 24.0 | ||||||||||||||||||||
£ 35.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M10 l2 25 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 12 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
| 34000.W0204 | With Head | Ribbed | M10 | 40 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 31.0 | ||||||||||||||||||||
£ 35.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M10 l2 40 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 12 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
| 34000.W0206 | With Head | Ribbed | M10 | 60 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 12 | 44.0 | ||||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M10 l2 60 d2 16 d3 6.0 l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Static load
max.
kN 12 Weight
g 44.0 | ||||||||||||||||||||||||||||||||
| 34000.W0222 | With Head | Ribbed | M12 | 30 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 38.0 | ||||||||||||||||||||
£ 38.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M12 l2 30 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 18 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
| 34000.W0224 | With Head | Ribbed | M12 | 50 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 52.0 | ||||||||||||||||||||
£ 38.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M12 l2 50 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 18 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
| 34000.W0226 | With Head | Ribbed | M12 | 80 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 18 | 80.0 | ||||||||||||||||||||
£ 39.32 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M12 l2 80 d2 18 d3 7.2 l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 18 Weight
g 80.0 | ||||||||||||||||||||||||||||||||
| 34000.W0262 | With Head | Ribbed | M16 | 40 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 92.0 | ||||||||||||||||||||
£ 44.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M16 l2 40 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 36 Weight
g 92.0 | ||||||||||||||||||||||||||||||||
| 34000.W0264 | With Head | Ribbed | M16 | 60 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 118.0 | ||||||||||||||||||||
£ 45.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M16 l2 60 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 36 Weight
g 118.0 | ||||||||||||||||||||||||||||||||
| 34000.W0266 | With Head | Ribbed | M16 | 80 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 36 | 153.0 | ||||||||||||||||||||
£ 46.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M16 l2 80 d2 24 d3 10.7 l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 36 Weight
g 153.0 | ||||||||||||||||||||||||||||||||
| 34000.W0272 | With Head | Ribbed | M20 | 50 | 30 | 13.5 | 20 | 7.5 | 15.0 | 17 | 60 | 181.0 | ||||||||||||||||||||
£ 55.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M20 l2 50 d2 30 d3 13.5 l3 20 l4 7.5 Ball dia. 15.0 A/F 17 Static load
max.
kN 60 Weight
g 181.0 | ||||||||||||||||||||||||||||||||
| 34000.W0274 | With Head | Ribbed | M20 | 80 | 30 | 13.5 | 20 | 28.0 | 15.0 | 17 | 60 | 255.0 | ||||||||||||||||||||
£ 57.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M20 l2 80 d2 30 d3 13.5 l3 20 l4 28.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 60 Weight
g 255.0 | ||||||||||||||||||||||||||||||||
| 34000.W0276 | With Head | Ribbed | M20 | 100 | 30 | 13.5 | 20 | 48.0 | 15.0 | 17 | 60 | 304.0 | ||||||||||||||||||||
£ 59.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M20 l2 100 d2 30 d3 13.5 l3 20 l4 48.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 60 Weight
g 304.0 | ||||||||||||||||||||||||||||||||
| 34000.W0282 | With Head | Ribbed | M24 | 60 | 36 | 15.8 | 24 | 9.0 | 18.0 | 19 | 80 | 325.0 | ||||||||||||||||||||
£ 71.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M24 l2 60 d2 36 d3 15.8 l3 24 l4 9.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 80 Weight
g 325.0 | ||||||||||||||||||||||||||||||||
| 34000.W0284 | With Head | Ribbed | M24 | 90 | 36 | 15.8 | 24 | 30.0 | 18.0 | 19 | 80 | 430.0 | ||||||||||||||||||||
£ 78.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M24 l2 90 d2 36 d3 15.8 l3 24 l4 30.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 80 Weight
g 430.0 | ||||||||||||||||||||||||||||||||
| 34000.W0286 | With Head | Ribbed | M24 | 120 | 36 | 15.8 | 24 | 60.0 | 18.0 | 19 | 80 | 535.0 | ||||||||||||||||||||
£ 81.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Head Ball face Ribbed d1 M24 l2 120 d2 36 d3 15.8 l3 24 l4 60.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 80 Weight
g 535.0 | ||||||||||||||||||||||||||||||||
| 34000.W0563 | W/o Head | Plain | M 6 | 12 | - | 3.2 | - | - | 4.0 | 3 | 6 | 1.6 | ||||||||||||||||||||
£ 12.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 6 l2 12 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Static load
max.
kN 6 Weight
g 1.6 | ||||||||||||||||||||||||||||||||
| 34000.W0564 | W/o Head | Plain | M 6 | 16 | - | 3.2 | - | - | 4.0 | 3 | 6 | 2.3 | ||||||||||||||||||||
£ 12.41 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 6 l2 16 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Static load
max.
kN 6 Weight
g 2.3 | ||||||||||||||||||||||||||||||||
| 34000.W0565 | W/o Head | Plain | M 6 | 20 | - | 3.2 | - | - | 4.0 | 3 | 6 | 2.9 | ||||||||||||||||||||
£ 12.60 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 6 l2 20 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Static load
max.
kN 6 Weight
g 2.9 | ||||||||||||||||||||||||||||||||
| 34000.W0566 | W/o Head | Plain | M 6 | 25 | - | 3.2 | - | - | 4.0 | 3 | 6 | 3.8 | ||||||||||||||||||||
£ 12.68 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 6 l2 25 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Static load
max.
kN 6 Weight
g 3.8 | ||||||||||||||||||||||||||||||||
| 34000.W0583 | W/o Head | Plain | M 8 | 16 | - | 4.5 | - | - | 5.5 | 4 | 9 | 3.7 | ||||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 8 l2 16 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 3.7 | ||||||||||||||||||||||||||||||||
| 34000.W0584 | W/o Head | Plain | M 8 | 20 | - | 4.5 | - | - | 5.5 | 4 | 9 | 5.1 | ||||||||||||||||||||
£ 13.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 8 l2 20 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 5.1 | ||||||||||||||||||||||||||||||||
| 34000.W0585 | W/o Head | Plain | M 8 | 25 | - | 4.5 | - | - | 5.5 | 4 | 9 | 6.5 | ||||||||||||||||||||
£ 13.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 8 l2 25 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 6.5 | ||||||||||||||||||||||||||||||||
| 34000.W0586 | W/o Head | Plain | M 8 | 30 | - | 4.5 | - | - | 5.5 | 4 | 9 | 8.1 | ||||||||||||||||||||
£ 14.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M 8 l2 30 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 8.1 | ||||||||||||||||||||||||||||||||
| 34000.W0603 | W/o Head | Plain | M10 | 20 | - | 6.0 | - | - | 7.0 | 5 | 12 | 7.6 | ||||||||||||||||||||
£ 15.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M10 l2 20 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 7.6 | ||||||||||||||||||||||||||||||||
| 34000.W0604 | W/o Head | Plain | M10 | 25 | - | 6.0 | - | - | 7.0 | 5 | 12 | 10.0 | ||||||||||||||||||||
£ 15.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M10 l2 25 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 10.0 | ||||||||||||||||||||||||||||||||
| 34000.W0606 | W/o Head | Plain | M10 | 35 | - | 6.0 | - | - | 7.0 | 5 | 12 | 15.0 | ||||||||||||||||||||
£ 15.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M10 l2 35 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 15.0 | ||||||||||||||||||||||||||||||||
| 34000.W0608 | W/o Head | Plain | M10 | 40 | - | 6.0 | - | - | 7.0 | 5 | 12 | 17.0 | ||||||||||||||||||||
£ 16.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M10 l2 40 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
| 34000.W0622 | W/o Head | Plain | M12 | 20 | - | 7.2 | - | - | 8.5 | 6 | 18 | 11.0 | ||||||||||||||||||||
£ 18.03 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M12 l2 20 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 11.0 | ||||||||||||||||||||||||||||||||
| 34000.W0624 | W/o Head | Plain | M12 | 30 | - | 7.2 | - | - | 8.5 | 6 | 18 | 18.0 | ||||||||||||||||||||
£ 18.30 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M12 l2 30 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 18.0 | ||||||||||||||||||||||||||||||||
| 34000.W0626 | W/o Head | Plain | M12 | 40 | - | 7.2 | - | - | 8.5 | 6 | 18 | 24.0 | ||||||||||||||||||||
£ 18.49 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M12 l2 40 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
| 34000.W0628 | W/o Head | Plain | M12 | 50 | - | 7.2 | - | - | 8.5 | 6 | 18 | 32.0 | ||||||||||||||||||||
£ 18.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M12 l2 50 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 32.0 | ||||||||||||||||||||||||||||||||
| 34000.W0661 | W/o Head | Plain | M16 | 20 | - | 10.7 | - | - | 12.0 | 8 | 36 | 22.0 | ||||||||||||||||||||
£ 23.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M16 l2 20 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 22.0 | ||||||||||||||||||||||||||||||||
| 34000.W0662 | W/o Head | Plain | M16 | 25 | - | 10.7 | - | - | 12.0 | 8 | 36 | 28.0 | ||||||||||||||||||||
£ 23.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M16 l2 25 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 28.0 | ||||||||||||||||||||||||||||||||
| 34000.W0664 | W/o Head | Plain | M16 | 35 | - | 10.7 | - | - | 12.0 | 8 | 36 | 38.0 | ||||||||||||||||||||
£ 23.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M16 l2 35 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
| 34000.W0666 | W/o Head | Plain | M16 | 50 | - | 10.7 | - | - | 12.0 | 8 | 36 | 60.0 | ||||||||||||||||||||
£ 24.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M16 l2 50 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 60.0 | ||||||||||||||||||||||||||||||||
| 34000.W0672 | W/o Head | Plain | M20 | 30 | - | 13.5 | - | - | 15.0 | 10 | 60 | 52.0 | ||||||||||||||||||||
£ 35.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M20 l2 30 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
| 34000.W0674 | W/o Head | Plain | M20 | 40 | - | 13.5 | - | - | 15.0 | 10 | 60 | 70.0 | ||||||||||||||||||||
£ 36.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M20 l2 40 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 70.0 | ||||||||||||||||||||||||||||||||
| 34000.W0675 | W/o Head | Plain | M20 | 50 | - | 13.5 | - | - | 15.0 | 10 | 60 | 90.0 | ||||||||||||||||||||
£ 36.61 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M20 l2 50 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 90.0 | ||||||||||||||||||||||||||||||||
| 34000.W0676 | W/o Head | Plain | M20 | 60 | - | 13.5 | - | - | 15.0 | 10 | 60 | 111.0 | ||||||||||||||||||||
£ 36.69 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M20 l2 60 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 111.0 | ||||||||||||||||||||||||||||||||
| 34000.W0682 | W/o Head | Plain | M24 | 35 | - | 15.8 | - | - | 18.0 | 12 | 80 | 86.0 | ||||||||||||||||||||
£ 46.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M24 l2 35 d2 - d3 15.8 l3 - l4 - Ball dia. 18.0 A/F 12 Static load
max.
kN 80 Weight
g 86.0 | ||||||||||||||||||||||||||||||||
| 34000.W0684 | W/o Head | Plain | M24 | 50 | - | 15.8 | - | - | 18.0 | 12 | 80 | 125.0 | ||||||||||||||||||||
£ 47.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M24 l2 50 d2 - d3 15.8 l3 - l4 - Ball dia. 18.0 A/F 12 Static load
max.
kN 80 Weight
g 125.0 | ||||||||||||||||||||||||||||||||
| 34000.W0686 | W/o Head | Plain | M24 | 80 | - | 15.8 | - | - | 18.0 | 12 | 80 | 216.0 | ||||||||||||||||||||
£ 50.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Plain d1 M24 l2 80 d2 - d3 15.8 l3 - l4 - Ball dia. 18.0 A/F 12 Static load
max.
kN 80 Weight
g 216.0 | ||||||||||||||||||||||||||||||||
| 34000.W0693 | W/o Head | Ribbed | M 8 | 16 | - | 4.5 | - | - | 5.5 | 4 | 9 | 3.7 | ||||||||||||||||||||
£ 25.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M 8 l2 16 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 3.7 | ||||||||||||||||||||||||||||||||
| 34000.W0694 | W/o Head | Ribbed | M 8 | 20 | - | 4.5 | - | - | 5.5 | 4 | 9 | 5.1 | ||||||||||||||||||||
£ 25.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M 8 l2 20 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 5.1 | ||||||||||||||||||||||||||||||||
| 34000.W0695 | W/o Head | Ribbed | M 8 | 25 | - | 4.5 | - | - | 5.5 | 4 | 9 | 6.5 | ||||||||||||||||||||
£ 25.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M 8 l2 25 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 6.5 | ||||||||||||||||||||||||||||||||
| 34000.W0696 | W/o Head | Ribbed | M 8 | 30 | - | 4.5 | - | - | 5.5 | 4 | 9 | 8.1 | ||||||||||||||||||||
£ 25.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M 8 l2 30 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Static load
max.
kN 9 Weight
g 8.1 | ||||||||||||||||||||||||||||||||
| 34000.W0703 | W/o Head | Ribbed | M10 | 20 | - | 6.0 | - | - | 7.0 | 5 | 12 | 7.6 | ||||||||||||||||||||
£ 32.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M10 l2 20 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 7.6 | ||||||||||||||||||||||||||||||||
| 34000.W0704 | W/o Head | Ribbed | M10 | 25 | - | 6.0 | - | - | 7.0 | 5 | 12 | 10.0 | ||||||||||||||||||||
£ 32.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M10 l2 25 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 10.0 | ||||||||||||||||||||||||||||||||
| 34000.W0706 | W/o Head | Ribbed | M10 | 35 | - | 6.0 | - | - | 7.0 | 5 | 12 | 15.0 | ||||||||||||||||||||
£ 32.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M10 l2 35 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 15.0 | ||||||||||||||||||||||||||||||||
| 34000.W0708 | W/o Head | Ribbed | M10 | 40 | - | 6.0 | - | - | 7.0 | 5 | 12 | 17.0 | ||||||||||||||||||||
£ 33.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M10 l2 40 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Static load
max.
kN 12 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
| 34000.W0722 | W/o Head | Ribbed | M12 | 20 | - | 7.2 | - | - | 8.5 | 6 | 18 | 11.0 | ||||||||||||||||||||
£ 35.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M12 l2 20 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 11.0 | ||||||||||||||||||||||||||||||||
| 34000.W0724 | W/o Head | Ribbed | M12 | 30 | - | 7.2 | - | - | 8.5 | 6 | 18 | 18.0 | ||||||||||||||||||||
£ 35.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M12 l2 30 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 18.0 | ||||||||||||||||||||||||||||||||
| 34000.W0726 | W/o Head | Ribbed | M12 | 40 | - | 7.2 | - | - | 8.5 | 6 | 18 | 24.0 | ||||||||||||||||||||
£ 35.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M12 l2 40 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
| 34000.W0728 | W/o Head | Ribbed | M12 | 50 | - | 7.2 | - | - | 8.5 | 6 | 18 | 32.0 | ||||||||||||||||||||
£ 36.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M12 l2 50 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Static load
max.
kN 18 Weight
g 32.0 | ||||||||||||||||||||||||||||||||
| 34000.W0761 | W/o Head | Ribbed | M16 | 20 | - | 10.7 | - | - | 12.0 | 8 | 36 | 22.0 | ||||||||||||||||||||
£ 41.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M16 l2 20 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 22.0 | ||||||||||||||||||||||||||||||||
| 34000.W0762 | W/o Head | Ribbed | M16 | 25 | - | 10.7 | - | - | 12.0 | 8 | 36 | 28.0 | ||||||||||||||||||||
£ 41.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M16 l2 25 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 28.0 | ||||||||||||||||||||||||||||||||
| 34000.W0764 | W/o Head | Ribbed | M16 | 35 | - | 10.7 | - | - | 12.0 | 8 | 36 | 38.0 | ||||||||||||||||||||
£ 41.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M16 l2 35 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
| 34000.W0766 | W/o Head | Ribbed | M16 | 50 | - | 10.7 | - | - | 12.0 | 8 | 36 | 60.0 | ||||||||||||||||||||
£ 41.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M16 l2 50 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Static load
max.
kN 36 Weight
g 60.0 | ||||||||||||||||||||||||||||||||
| 34000.W0772 | W/o Head | Ribbed | M20 | 30 | - | 13.5 | - | - | 15.0 | 10 | 60 | 52.0 | ||||||||||||||||||||
£ 50.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M20 l2 30 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
| 34000.W0774 | W/o Head | Ribbed | M20 | 40 | - | 13.5 | - | - | 15.0 | 10 | 60 | 70.0 | ||||||||||||||||||||
£ 51.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M20 l2 40 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 70.0 | ||||||||||||||||||||||||||||||||
| 34000.W0775 | W/o Head | Ribbed | M20 | 50 | - | 13.5 | - | - | 15.0 | 10 | 60 | 90.0 | ||||||||||||||||||||
£ 51.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M20 l2 50 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 90.0 | ||||||||||||||||||||||||||||||||
| 34000.W0776 | W/o Head | Ribbed | M20 | 60 | - | 13.5 | - | - | 15.0 | 10 | 60 | 111.0 | ||||||||||||||||||||
£ 52.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M20 l2 60 d2 - d3 13.5 l3 - l4 - Ball dia. 15.0 A/F 10 Static load
max.
kN 60 Weight
g 111.0 | ||||||||||||||||||||||||||||||||
| 34000.W0782 | W/o Head | Ribbed | M24 | 35 | - | 15.8 | - | - | 18.0 | 12 | 80 | 86.0 | ||||||||||||||||||||
£ 59.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M24 l2 35 d2 - d3 15.8 l3 - l4 - Ball dia. 18.0 A/F 12 Static load
max.
kN 80 Weight
g 86.0 | ||||||||||||||||||||||||||||||||
| 34000.W0784 | W/o Head | Ribbed | M24 | 50 | - | 15.8 | - | - | 18.0 | 12 | 80 | 125.0 | ||||||||||||||||||||
£ 61.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M24 l2 50 d2 - d3 15.8 l3 - l4 - Ball dia. 18.0 A/F 12 Static load
max.
kN 80 Weight
g 125.0 | ||||||||||||||||||||||||||||||||
| 34000.W0786 | W/o Head | Ribbed | M24 | 80 | - | 15.8 | - | - | 18.0 | 12 | 80 | 216.0 | ||||||||||||||||||||
£ 65.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type W/o Head Ball face Ribbed d1 M24 l2 80 d2 - d3 15.8 l3 - l4 - Ball dia. 18.0 A/F 12 Static load
max.
kN 80 Weight
g 216.0 | ||||||||||||||||||||||||||||||||
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Special finish in stainless steel possible, price and delivery on request.
Ball secured against rotation so the flat face ball cannot flip over - see technical diagram.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com