Ball-End Thrust Screw
ball ended - steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 15.34 | 0% |
| 10-19 | £ 13.81 | 10% |
| 20-49 | £ 13.04 | 15% |
| 50-99 | £ 12.27 | 20% |
| 100+ | £ 11.51 | 25% |
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Special finish in stainless steel possible, price and delivery on request.
Ball secured against rotation so the flat face ball cannot flip over - see technical diagram.