| Price & Availability | CAD | Article | d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | Location hole tol. H11 | Shearing resistance, double min. kN | Tensile force non lubricated max. N | Weight g | ||||||||||||||||||
| 33140.W0062 | 6 | 10 | 6.5 | 38 | 17.3 | 5.0 | 27.0 | 10.8 | 6 | 22 | 8 | 14 | ||||||||||||||||||||
£ 19.49 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 6 l1 10 d2 6.5 d3 38 d4 17.3 l2 5.0 l3 27.0 l4 10.8 Location hole
tol. H11 6 Shearing resistance, double
min.
kN 22 Tensile force non lubricated
max.
N 8 Weight
g 14 | ||||||||||||||||||||||||||||||||
| 33140.W0064 | 6 | 15 | 6.5 | 38 | 17.3 | 5.0 | 27.0 | 10.8 | 6 | 22 | 8 | 16 | ||||||||||||||||||||
£ 19.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 6 l1 15 d2 6.5 d3 38 d4 17.3 l2 5.0 l3 27.0 l4 10.8 Location hole
tol. H11 6 Shearing resistance, double
min.
kN 22 Tensile force non lubricated
max.
N 8 Weight
g 16 | ||||||||||||||||||||||||||||||||
| 33140.W0066 | 6 | 20 | 6.5 | 38 | 17.3 | 5.0 | 27.0 | 10.8 | 6 | 22 | 8 | 16 | ||||||||||||||||||||
£ 19.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 6 l1 20 d2 6.5 d3 38 d4 17.3 l2 5.0 l3 27.0 l4 10.8 Location hole
tol. H11 6 Shearing resistance, double
min.
kN 22 Tensile force non lubricated
max.
N 8 Weight
g 16 | ||||||||||||||||||||||||||||||||
| 33140.W0068 | 6 | 25 | 6.5 | 38 | 17.3 | 5.0 | 27.0 | 10.8 | 6 | 22 | 8 | 17 | ||||||||||||||||||||
£ 19.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 6 l1 25 d2 6.5 d3 38 d4 17.3 l2 5.0 l3 27.0 l4 10.8 Location hole
tol. H11 6 Shearing resistance, double
min.
kN 22 Tensile force non lubricated
max.
N 8 Weight
g 17 | ||||||||||||||||||||||||||||||||
| 33140.W0070 | 6 | 30 | 6.5 | 38 | 17.3 | 5.0 | 27.0 | 10.8 | 6 | 22 | 8 | 18 | ||||||||||||||||||||
£ 19.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 6 l1 30 d2 6.5 d3 38 d4 17.3 l2 5.0 l3 27.0 l4 10.8 Location hole
tol. H11 6 Shearing resistance, double
min.
kN 22 Tensile force non lubricated
max.
N 8 Weight
g 18 | ||||||||||||||||||||||||||||||||
| 33140.W0075 | 6 | 50 | 6.5 | 38 | 17.3 | 5.0 | 27.0 | 10.8 | 6 | 22 | 8 | 23 | ||||||||||||||||||||
£ 19.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 6 l1 50 d2 6.5 d3 38 d4 17.3 l2 5.0 l3 27.0 l4 10.8 Location hole
tol. H11 6 Shearing resistance, double
min.
kN 22 Tensile force non lubricated
max.
N 8 Weight
g 23 | ||||||||||||||||||||||||||||||||
| 33140.W0084 | 8 | 15 | 8.7 | 38 | 17.3 | 6.3 | 28.6 | 10.8 | 8 | 40 | 15 | 21 | ||||||||||||||||||||
£ 21.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 8 l1 15 d2 8.7 d3 38 d4 17.3 l2 6.3 l3 28.6 l4 10.8 Location hole
tol. H11 8 Shearing resistance, double
min.
kN 40 Tensile force non lubricated
max.
N 15 Weight
g 21 | ||||||||||||||||||||||||||||||||
| 33140.W0086 | 8 | 20 | 8.7 | 38 | 17.3 | 6.3 | 28.6 | 10.8 | 8 | 40 | 15 | 22 | ||||||||||||||||||||
£ 21.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 8 l1 20 d2 8.7 d3 38 d4 17.3 l2 6.3 l3 28.6 l4 10.8 Location hole
tol. H11 8 Shearing resistance, double
min.
kN 40 Tensile force non lubricated
max.
N 15 Weight
g 22 | ||||||||||||||||||||||||||||||||
| 33140.W0088 | 8 | 25 | 8.7 | 38 | 17.3 | 6.3 | 28.6 | 10.8 | 8 | 40 | 15 | 25 | ||||||||||||||||||||
£ 21.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 8 l1 25 d2 8.7 d3 38 d4 17.3 l2 6.3 l3 28.6 l4 10.8 Location hole
tol. H11 8 Shearing resistance, double
min.
kN 40 Tensile force non lubricated
max.
N 15 Weight
g 25 | ||||||||||||||||||||||||||||||||
| 33140.W0090 | 8 | 30 | 8.7 | 38 | 17.3 | 6.3 | 28.6 | 10.8 | 8 | 40 | 15 | 27 | ||||||||||||||||||||
£ 22.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 8 l1 30 d2 8.7 d3 38 d4 17.3 l2 6.3 l3 28.6 l4 10.8 Location hole
tol. H11 8 Shearing resistance, double
min.
kN 40 Tensile force non lubricated
max.
N 15 Weight
g 27 | ||||||||||||||||||||||||||||||||
| 33140.W0095 | 8 | 50 | 8.7 | 38 | 17.3 | 6.3 | 28.6 | 10.8 | 8 | 40 | 15 | 33 | ||||||||||||||||||||
£ 22.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 8 l1 50 d2 8.7 d3 38 d4 17.3 l2 6.3 l3 28.6 l4 10.8 Location hole
tol. H11 8 Shearing resistance, double
min.
kN 40 Tensile force non lubricated
max.
N 15 Weight
g 33 | ||||||||||||||||||||||||||||||||
| 33140.W0104 | 10 | 15 | 12.0 | 38 | 17.3 | 8.7 | 28.6 | 10.8 | 10 | 62 | 30 | 32 | ||||||||||||||||||||
£ 24.83 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 10 l1 15 d2 12.0 d3 38 d4 17.3 l2 8.7 l3 28.6 l4 10.8 Location hole
tol. H11 10 Shearing resistance, double
min.
kN 62 Tensile force non lubricated
max.
N 30 Weight
g 32 | ||||||||||||||||||||||||||||||||
| 33140.W0106 | 10 | 20 | 12.0 | 38 | 17.3 | 8.7 | 28.6 | 10.8 | 10 | 62 | 30 | 35 | ||||||||||||||||||||
£ 24.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 10 l1 20 d2 12.0 d3 38 d4 17.3 l2 8.7 l3 28.6 l4 10.8 Location hole
tol. H11 10 Shearing resistance, double
min.
kN 62 Tensile force non lubricated
max.
N 30 Weight
g 35 | ||||||||||||||||||||||||||||||||
| 33140.W0108 | 10 | 25 | 12.0 | 38 | 17.3 | 8.7 | 28.6 | 10.8 | 10 | 62 | 30 | 38 | ||||||||||||||||||||
£ 24.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 10 l1 25 d2 12.0 d3 38 d4 17.3 l2 8.7 l3 28.6 l4 10.8 Location hole
tol. H11 10 Shearing resistance, double
min.
kN 62 Tensile force non lubricated
max.
N 30 Weight
g 38 | ||||||||||||||||||||||||||||||||
| 33140.W0110 | 10 | 30 | 12.0 | 38 | 17.3 | 8.7 | 28.6 | 10.8 | 10 | 62 | 30 | 39 | ||||||||||||||||||||
£ 26.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 10 l1 30 d2 12.0 d3 38 d4 17.3 l2 8.7 l3 28.6 l4 10.8 Location hole
tol. H11 10 Shearing resistance, double
min.
kN 62 Tensile force non lubricated
max.
N 30 Weight
g 39 | ||||||||||||||||||||||||||||||||
| 33140.W0115 | 10 | 50 | 12.0 | 38 | 17.3 | 8.7 | 28.6 | 10.8 | 10 | 62 | 30 | 53 | ||||||||||||||||||||
£ 26.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 10 l1 50 d2 12.0 d3 38 d4 17.3 l2 8.7 l3 28.6 l4 10.8 Location hole
tol. H11 10 Shearing resistance, double
min.
kN 62 Tensile force non lubricated
max.
N 30 Weight
g 53 | ||||||||||||||||||||||||||||||||
| 33140.W0122 | 12 | 20 | 14.5 | 38 | 17.3 | 9.5 | 28.6 | 10.8 | 12 | 90 | 32 | 43 | ||||||||||||||||||||
£ 29.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 12 l1 20 d2 14.5 d3 38 d4 17.3 l2 9.5 l3 28.6 l4 10.8 Location hole
tol. H11 12 Shearing resistance, double
min.
kN 90 Tensile force non lubricated
max.
N 32 Weight
g 43 | ||||||||||||||||||||||||||||||||
| 33140.W0124 | 12 | 30 | 14.5 | 38 | 17.3 | 9.5 | 28.6 | 10.8 | 12 | 90 | 32 | 52 | ||||||||||||||||||||
£ 29.07 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 12 l1 30 d2 14.5 d3 38 d4 17.3 l2 9.5 l3 28.6 l4 10.8 Location hole
tol. H11 12 Shearing resistance, double
min.
kN 90 Tensile force non lubricated
max.
N 32 Weight
g 52 | ||||||||||||||||||||||||||||||||
| 33140.W0126 | 12 | 40 | 14.5 | 38 | 17.3 | 9.5 | 28.6 | 10.8 | 12 | 90 | 32 | 61 | ||||||||||||||||||||
£ 29.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 12 l1 40 d2 14.5 d3 38 d4 17.3 l2 9.5 l3 28.6 l4 10.8 Location hole
tol. H11 12 Shearing resistance, double
min.
kN 90 Tensile force non lubricated
max.
N 32 Weight
g 61 | ||||||||||||||||||||||||||||||||
| 33140.W0128 | 12 | 50 | 14.5 | 38 | 17.3 | 9.5 | 28.6 | 10.8 | 12 | 90 | 32 | 68 | ||||||||||||||||||||
£ 29.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 12 l1 50 d2 14.5 d3 38 d4 17.3 l2 9.5 l3 28.6 l4 10.8 Location hole
tol. H11 12 Shearing resistance, double
min.
kN 90 Tensile force non lubricated
max.
N 32 Weight
g 68 | ||||||||||||||||||||||||||||||||
Pin: stainless steel 1,4305 (AISI 303).
Handle: thermoplastic PA 6, grey.
Spring: stainless steel.
Balls are simply spring loaded and do not lock out. Resulting in pins being easier to pull out.
Temperature range: -30°C to +80°C.
For a quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
For lanyards & retaining cables see part no. 33250.