| Price & Availability | CAD | Article | Type | d1 -0.005|-0.01 | d2 | d3 tol. n6 | d4 | d5 | l1 min. | l2 | l3 | l4 | l5 | l6 | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | |||||||||||||||
| 32460.W0010 | Non Locking | 10 | 19 | 16 | 25 | M 6 | 10 | 2.5 | 31 | 13 | 25.0 | - | 15 | 30 | 79 | |||||||||||||||||
£ 139.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Non Locking d1
-0.005|-0.01 10 d2 19 d3
tol. n6 16 d4 25 d5 M 6 l1
min. 10 l2 2.5 l3 31 l4 13 l5 25.0 l6 - Spring load F1
≈
N 15 Spring load F2
≈
N 30 Weight
g 79 | ||||||||||||||||||||||||||||||||
| 32460.W0012 | Non Locking | 12 | 23 | 20 | 32 | M 8 | 10 | 3.0 | 35 | 13 | 33.0 | - | 15 | 35 | 138 | |||||||||||||||||
£ 147.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Non Locking d1
-0.005|-0.01 12 d2 23 d3
tol. n6 20 d4 32 d5 M 8 l1
min. 10 l2 3.0 l3 35 l4 13 l5 33.0 l6 - Spring load F1
≈
N 15 Spring load F2
≈
N 35 Weight
g 138 | ||||||||||||||||||||||||||||||||
| 32460.W0016 | Non Locking | 16 | 28 | 25 | 40 | M10 | 10 | 3.0 | 42 | 13 | 41.5 | - | 20 | 50 | 226 | |||||||||||||||||
£ 170.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Non Locking d1
-0.005|-0.01 16 d2 28 d3
tol. n6 25 d4 40 d5 M10 l1
min. 10 l2 3.0 l3 42 l4 13 l5 41.5 l6 - Spring load F1
≈
N 20 Spring load F2
≈
N 50 Weight
g 226 | ||||||||||||||||||||||||||||||||
| 32460.W0020 | Non Locking | 20 | 33 | 30 | 40 | M10 | 10 | 3.0 | 50 | 13 | 41.5 | - | 36 | 63 | 350 | |||||||||||||||||
£ 192.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Non Locking d1
-0.005|-0.01 20 d2 33 d3
tol. n6 30 d4 40 d5 M10 l1
min. 10 l2 3.0 l3 50 l4 13 l5 41.5 l6 - Spring load F1
≈
N 36 Spring load F2
≈
N 63 Weight
g 350 | ||||||||||||||||||||||||||||||||
| 32460.W0025 | Non Locking | 25 | 42 | 38 | 50 | M10 | 10 | 3.0 | 60 | 13 | 51.0 | - | 20 | 73 | 649 | |||||||||||||||||
£ 218.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Non Locking d1
-0.005|-0.01 25 d2 42 d3
tol. n6 38 d4 50 d5 M10 l1
min. 10 l2 3.0 l3 60 l4 13 l5 51.0 l6 - Spring load F1
≈
N 20 Spring load F2
≈
N 73 Weight
g 649 | ||||||||||||||||||||||||||||||||
| 32460.W0060 | Locking | 10 | 19 | 16 | 25 | M 6 | 10 | 2.5 | 31 | 13 | 25.0 | 36.5 | 15 | 30 | 79 | |||||||||||||||||
£ 155.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.005|-0.01 10 d2 19 d3
tol. n6 16 d4 25 d5 M 6 l1
min. 10 l2 2.5 l3 31 l4 13 l5 25.0 l6 36.5 Spring load F1
≈
N 15 Spring load F2
≈
N 30 Weight
g 79 | ||||||||||||||||||||||||||||||||
| 32460.W0062 | Locking | 12 | 23 | 20 | 32 | M 8 | 10 | 3.0 | 35 | 13 | 33.0 | 44.5 | 15 | 35 | 136 | |||||||||||||||||
£ 170.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.005|-0.01 12 d2 23 d3
tol. n6 20 d4 32 d5 M 8 l1
min. 10 l2 3.0 l3 35 l4 13 l5 33.0 l6 44.5 Spring load F1
≈
N 15 Spring load F2
≈
N 35 Weight
g 136 | ||||||||||||||||||||||||||||||||
| 32460.W0066 | Locking | 16 | 28 | 25 | 40 | M10 | 10 | 3.0 | 42 | 13 | 41.5 | 53.0 | 20 | 50 | 228 | |||||||||||||||||
£ 186.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.005|-0.01 16 d2 28 d3
tol. n6 25 d4 40 d5 M10 l1
min. 10 l2 3.0 l3 42 l4 13 l5 41.5 l6 53.0 Spring load F1
≈
N 20 Spring load F2
≈
N 50 Weight
g 228 | ||||||||||||||||||||||||||||||||
| 32460.W0070 | Locking | 20 | 33 | 30 | 40 | M10 | 10 | 3.0 | 50 | 13 | 41.5 | 53.0 | 36 | 63 | 350 | |||||||||||||||||
£ 212.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.005|-0.01 20 d2 33 d3
tol. n6 30 d4 40 d5 M10 l1
min. 10 l2 3.0 l3 50 l4 13 l5 41.5 l6 53.0 Spring load F1
≈
N 36 Spring load F2
≈
N 63 Weight
g 350 | ||||||||||||||||||||||||||||||||
| 32460.W0075 | Locking | 25 | 42 | 38 | 50 | M10 | 10 | 3.0 | 60 | 13 | 51.0 | 62.5 | 20 | 73 | 649 | |||||||||||||||||
£ 247.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.005|-0.01 25 d2 42 d3
tol. n6 38 d4 50 d5 M10 l1
min. 10 l2 3.0 l3 60 l4 13 l5 51.0 l6 62.5 Spring load F1
≈
N 20 Spring load F2
≈
N 73 Weight
g 649 | ||||||||||||||||||||||||||||||||
| 32460.W0090 | Bush | 10 | 19 | 16 | - | - | 11 | 8.5 | - | - | - | - | - | - | 11 | |||||||||||||||||
£ 23.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Bush d1
-0.005|-0.01 10 d2 19 d3
tol. n6 16 d4 - d5 - l1
min. 11 l2 8.5 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 11 | ||||||||||||||||||||||||||||||||
| 32460.W0092 | Bush | 12 | 23 | 20 | - | - | 13 | 10.0 | - | - | - | - | - | - | 22 | |||||||||||||||||
£ 25.56 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Bush d1
-0.005|-0.01 12 d2 23 d3
tol. n6 20 d4 - d5 - l1
min. 13 l2 10.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 22 | ||||||||||||||||||||||||||||||||
| 32460.W0093 | Bush | 16 | 28 | 25 | - | - | 17 | 14.0 | - | - | - | - | - | - | 40 | |||||||||||||||||
£ 29.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Bush d1
-0.005|-0.01 16 d2 28 d3
tol. n6 25 d4 - d5 - l1
min. 17 l2 14.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 40 | ||||||||||||||||||||||||||||||||
| 32460.W0094 | Bush | 20 | 33 | 30 | - | - | 16 | 13.0 | - | - | - | - | - | - | 51 | |||||||||||||||||
£ 34.32 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Bush d1
-0.005|-0.01 20 d2 33 d3
tol. n6 30 d4 - d5 - l1
min. 16 l2 13.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 51 | ||||||||||||||||||||||||||||||||
| 32460.W0096 | Bush | 25 | 42 | 38 | - | - | 19 | 16.0 | - | - | - | - | - | - | 99 | |||||||||||||||||
£ 46.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Bush d1
-0.005|-0.01 25 d2 42 d3
tol. n6 38 d4 - d5 - l1
min. 19 l2 16.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 99 | ||||||||||||||||||||||||||||||||
Pin, Body & Bush: case-hardened steel, blackened and ground.
Grip: thermoplastic, black.
Supplied part assembled to enable precise setting, grip and body must be glued after mounting. Non removable once installed.
"Locking" type - enable pin to be held in retracted/non-projecting position; pull back grip, turn 90 to engage 'locking' on a notched catch.
"Non Locking" type - pin simply springs back when grip released.
When used for alignment of two sub-plates, the plunger's precise finish guarantees high repetition accuracy.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com