Units | Price/unit after discount | Applied Discount |
1-2 | £ 159.08 | 0% |
3-4 | £ 151.13 | 5% |
5-9 | £ 143.17 | 10% |
10+ | £ 135.22 | 15% |
Pin, Body & Bush: case-hardened steel, blackened and ground.
Grip: thermoplastic, black.
Supplied part assembled to enable precise setting, grip and body must be glued after mounting. Non removable once installed.
"Locking" type - enable pin to be held in retracted/non-projecting position; pull back grip, turn 90 to engage 'locking' on a notched catch.
"Non Locking" type - pin simply springs back when grip released.
When used for alignment of two sub-plates, the plunger's precise finish guarantees high repetition accuracy.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com