Price & Availability | Article | Type | Dia. Ø nom. | d1 | d2 | d3 tol. n6 | d4 | d5 | l1 min. | l2 | l3 | l4 | l5 | l6 | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | |||||||||||||||
32480.W0110 | Non Locking | 10 | 10.00 | 19 | 16 | 25 | M 6 | 6 | 2.5 | 31 | 13 | 25.0 | - | 19 | 29 | 78 | ||||||||||||||||
£ 148.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Dia. Ø
nom. 10 d1 10.00 d2 19 d3
tol. n6 16 d4 25 d5 M 6 l1
min. 6 l2 2.5 l3 31 l4 13 l5 25.0 l6 - Spring load F1
≈
N 19 Spring load F2
≈
N 29 Weight
g 78 | ||||||||||||||||||||||||||||||||
32480.W0112 | Non Locking | 12 | 12.00 | 23 | 20 | 32 | M 8 | 6 | 3.0 | 35 | 13 | 33.0 | - | 22 | 35 | 135 | ||||||||||||||||
£ 165.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Dia. Ø
nom. 12 d1 12.00 d2 23 d3
tol. n6 20 d4 32 d5 M 8 l1
min. 6 l2 3.0 l3 35 l4 13 l5 33.0 l6 - Spring load F1
≈
N 22 Spring load F2
≈
N 35 Weight
g 135 | ||||||||||||||||||||||||||||||||
32480.W0116 | Non Locking | 16 | 16.00 | 28 | 25 | 40 | M10 | 6 | 3.0 | 42 | 13 | 41.5 | - | 30 | 50 | 227 | ||||||||||||||||
£ 184.27 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Dia. Ø
nom. 16 d1 16.00 d2 28 d3
tol. n6 25 d4 40 d5 M10 l1
min. 6 l2 3.0 l3 42 l4 13 l5 41.5 l6 - Spring load F1
≈
N 30 Spring load F2
≈
N 50 Weight
g 227 | ||||||||||||||||||||||||||||||||
32480.W0120 | Non Locking | 20 | 20.00 | 33 | 30 | 40 | M10 | 6 | 3.0 | 50 | 13 | 41.5 | - | 46 | 63 | 348 | ||||||||||||||||
£ 210.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Dia. Ø
nom. 20 d1 20.00 d2 33 d3
tol. n6 30 d4 40 d5 M10 l1
min. 6 l2 3.0 l3 50 l4 13 l5 41.5 l6 - Spring load F1
≈
N 46 Spring load F2
≈
N 63 Weight
g 348 | ||||||||||||||||||||||||||||||||
32480.W0125 | Non Locking | 25 | 25.00 | 42 | 38 | 50 | M10 | 6 | 3.0 | 60 | 13 | 51.0 | - | 39 | 73 | 654 | ||||||||||||||||
£ 239.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Dia. Ø
nom. 25 d1 25.00 d2 42 d3
tol. n6 38 d4 50 d5 M10 l1
min. 6 l2 3.0 l3 60 l4 13 l5 51.0 l6 - Spring load F1
≈
N 39 Spring load F2
≈
N 73 Weight
g 654 | ||||||||||||||||||||||||||||||||
32480.W0160 | Locking | 10 | 10.00 | 19 | 16 | 25 | M 6 | 6 | 2.5 | 31 | 13 | 25.0 | 32.5 | 19 | 29 | 78 | ||||||||||||||||
£ 158.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Dia. Ø
nom. 10 d1 10.00 d2 19 d3
tol. n6 16 d4 25 d5 M 6 l1
min. 6 l2 2.5 l3 31 l4 13 l5 25.0 l6 32.5 Spring load F1
≈
N 19 Spring load F2
≈
N 29 Weight
g 78 | ||||||||||||||||||||||||||||||||
32480.W0162 | Locking | 12 | 12.00 | 23 | 20 | 32 | M 8 | 6 | 3.0 | 35 | 13 | 33.0 | 40.5 | 22 | 35 | 135 | ||||||||||||||||
£ 176.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Dia. Ø
nom. 12 d1 12.00 d2 23 d3
tol. n6 20 d4 32 d5 M 8 l1
min. 6 l2 3.0 l3 35 l4 13 l5 33.0 l6 40.5 Spring load F1
≈
N 22 Spring load F2
≈
N 35 Weight
g 135 | ||||||||||||||||||||||||||||||||
32480.W0166 | Locking | 16 | 16.00 | 28 | 25 | 40 | M10 | 6 | 3.0 | 42 | 13 | 41.5 | 49.0 | 30 | 50 | 228 | ||||||||||||||||
£ 196.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Dia. Ø
nom. 16 d1 16.00 d2 28 d3
tol. n6 25 d4 40 d5 M10 l1
min. 6 l2 3.0 l3 42 l4 13 l5 41.5 l6 49.0 Spring load F1
≈
N 30 Spring load F2
≈
N 50 Weight
g 228 | ||||||||||||||||||||||||||||||||
32480.W0170 | Locking | 20 | 20.00 | 33 | 30 | 40 | M10 | 6 | 3.0 | 50 | 13 | 41.5 | 49.0 | 46 | 63 | 348 | ||||||||||||||||
£ 225.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Dia. Ø
nom. 20 d1 20.00 d2 33 d3
tol. n6 30 d4 40 d5 M10 l1
min. 6 l2 3.0 l3 50 l4 13 l5 41.5 l6 49.0 Spring load F1
≈
N 46 Spring load F2
≈
N 63 Weight
g 348 | ||||||||||||||||||||||||||||||||
32480.W0175 | Locking | 25 | 25.00 | 42 | 38 | 50 | M10 | 6 | 3.0 | 60 | 13 | 51.0 | 58.5 | 39 | 73 | 651 | ||||||||||||||||
£ 264.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Dia. Ø
nom. 25 d1 25.00 d2 42 d3
tol. n6 38 d4 50 d5 M10 l1
min. 6 l2 3.0 l3 60 l4 13 l5 51.0 l6 58.5 Spring load F1
≈
N 39 Spring load F2
≈
N 73 Weight
g 651 | ||||||||||||||||||||||||||||||||
32480.W0190 | Tapered Bush | 10 | 7.10 | 19 | 16 | - | - | 11 | 8.5 | - | - | - | - | - | - | 13 | ||||||||||||||||
£ 32.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapered Bush Dia. Ø
nom. 10 d1 7.10 d2 19 d3
tol. n6 16 d4 - d5 - l1
min. 11 l2 8.5 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 13 | ||||||||||||||||||||||||||||||||
32480.W0192 | Tapered Bush | 12 | 8.28 | 23 | 20 | - | - | 13 | 10.0 | - | - | - | - | - | - | 25 | ||||||||||||||||
£ 35.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapered Bush Dia. Ø
nom. 12 d1 8.28 d2 23 d3
tol. n6 20 d4 - d5 - l1
min. 13 l2 10.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 25 | ||||||||||||||||||||||||||||||||
32480.W0193 | Tapered Bush | 16 | 11.52 | 28 | 25 | - | - | 17 | 14.0 | - | - | - | - | - | - | 47 | ||||||||||||||||
£ 37.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapered Bush Dia. Ø
nom. 16 d1 11.52 d2 28 d3
tol. n6 25 d4 - d5 - l1
min. 17 l2 14.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 47 | ||||||||||||||||||||||||||||||||
32480.W0194 | Tapered Bush | 20 | 15.49 | 33 | 30 | - | - | 16 | 13.0 | - | - | - | - | - | - | 60 | ||||||||||||||||
£ 41.18 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapered Bush Dia. Ø
nom. 20 d1 15.49 d2 33 d3
tol. n6 30 d4 - d5 - l1
min. 16 l2 13.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 60 | ||||||||||||||||||||||||||||||||
32480.W0196 | Tapered Bush | 25 | 19.70 | 42 | 38 | - | - | 19 | 16.0 | - | - | - | - | - | - | 114 | ||||||||||||||||
£ 51.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapered Bush Dia. Ø
nom. 25 d1 19.70 d2 42 d3
tol. n6 38 d4 - d5 - l1
min. 19 l2 16.0 l3 - l4 - l5 - l6 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 114 |
Pin, body & bush: case hardened steel, blackened and ground.
Grip: thermoplastic, black.
Supplied part assembled to enable precise setting, grip and body must be glued after mounting. Non removable once installed.
"Locking" type - enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type - pin simply springs back when grip released.
When used for alignment of two sub-plates, the plunger's precise finish on pin allows easier alignment of pin and bushing.
Spring loads * = statistical average.