| Price & Availability | CAD | Article | Type | Material | d1 | l2 | d2 | l1 | l3 | l4 | l5 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
| 32504.W0832 | Locking | Steel | 6 | 6 | M12x1,5 | 48 | 22 | 6 | 54 | 14 | 6.5 | 19 | 33.0 | ||||||||||||||||||||
£ 16.17 per unit (click for quantity discounts) Ready to despatch 74 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Steel d1 6 l2 6 d2 M12x1,5 l1 48 l3 22 l4 6 l5 54 A/F 14 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19 Weight
g 33.0 | |||||||||||||||||||||||||||||||||
| 32504.W0834 | Locking | Steel | 6 | 9 | M12x1,5 | 48 | 22 | 6 | 54 | 14 | 6.0 | 25 | 34.0 | ||||||||||||||||||||
£ 16.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Steel d1 6 l2 9 d2 M12x1,5 l1 48 l3 22 l4 6 l5 54 A/F 14 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25 Weight
g 34.0 | |||||||||||||||||||||||||||||||||
| 32504.W0836 | Locking | Steel | 8 | 8 | M16x1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 26 | 68.0 | ||||||||||||||||||||
£ 18.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Steel d1 8 l2 8 d2 M16x1,5 l1 59 l3 26 l4 8 l5 59 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26 Weight
g 68.0 | |||||||||||||||||||||||||||||||||
| 32504.W0838 | Locking | Steel | 8 | 12 | M16x1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 28 | 71.0 | ||||||||||||||||||||
£ 19.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Steel d1 8 l2 12 d2 M16x1,5 l1 59 l3 26 l4 8 l5 59 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28 Weight
g 71.0 | |||||||||||||||||||||||||||||||||
| 32504.W0840 | Locking | Steel | 10 | 12 | M16x1,5 | 59 | 26 | 8 | 59 | 17 | 9.5 | 38 | 72.0 | ||||||||||||||||||||
£ 19.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Steel d1 10 l2 12 d2 M16x1,5 l1 59 l3 26 l4 8 l5 59 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38 Weight
g 72.0 | |||||||||||||||||||||||||||||||||
| 32504.W0842 | Locking | Steel | 12 | 15 | M20x1,5 | 68 | 33 | 10 | 59 | 22 | 11.5 | 40 | 127.0 | ||||||||||||||||||||
£ 29.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Steel d1 12 l2 15 d2 M20x1,5 l1 68 l3 33 l4 10 l5 59 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40 Weight
g 127.0 | |||||||||||||||||||||||||||||||||
| 32504.W0932 | Locking | Stainless | 6 | 6 | M12x1,5 | 48 | 22 | 6 | 54 | 14 | 6.5 | 19 | 33.0 | ||||||||||||||||||||
£ 24.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Stainless d1 6 l2 6 d2 M12x1,5 l1 48 l3 22 l4 6 l5 54 A/F 14 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19 Weight
g 33.0 | |||||||||||||||||||||||||||||||||
| 32504.W0934 | Locking | Stainless | 6 | 9 | M12x1,5 | 48 | 22 | 6 | 54 | 14 | 6.0 | 25 | 34.0 | ||||||||||||||||||||
£ 24.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Stainless d1 6 l2 9 d2 M12x1,5 l1 48 l3 22 l4 6 l5 54 A/F 14 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25 Weight
g 34.0 | |||||||||||||||||||||||||||||||||
| 32504.W0936 | Locking | Stainless | 8 | 8 | M16x1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 26 | 68.0 | ||||||||||||||||||||
£ 32.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Stainless d1 8 l2 8 d2 M16x1,5 l1 59 l3 26 l4 8 l5 59 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26 Weight
g 68.0 | |||||||||||||||||||||||||||||||||
| 32504.W0938 | Locking | Stainless | 8 | 12 | M16x1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 28 | 71.0 | ||||||||||||||||||||
£ 32.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Stainless d1 8 l2 12 d2 M16x1,5 l1 59 l3 26 l4 8 l5 59 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28 Weight
g 71.0 | |||||||||||||||||||||||||||||||||
| 32504.W0940 | Locking | Stainless | 10 | 12 | M16x1,5 | 59 | 26 | 8 | 59 | 17 | 9.5 | 38 | 72.0 | ||||||||||||||||||||
£ 32.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Stainless d1 10 l2 12 d2 M16x1,5 l1 59 l3 26 l4 8 l5 59 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38 Weight
g 72.0 | |||||||||||||||||||||||||||||||||
| 32504.W0942 | Locking | Stainless | 12 | 15 | M20x1,5 | 68 | 33 | 10 | 59 | 22 | 11.5 | 40 | 127.0 | ||||||||||||||||||||
£ 51.24 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking Material Stainless d1 12 l2 15 d2 M20x1,5 l1 68 l3 33 l4 10 l5 59 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40 Weight
g 127.0 | |||||||||||||||||||||||||||||||||
Free cutting Steel Type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermplastic PA6, black, dull.
Stainless Steel Type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermosplastic PA6, black, dull.
T-handle grip makes for improved handling, especialy when operator is using safety gloves etc.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
Lock nuts sold separately. See products 65690 and 65692
Distance collars no. 32750 can be used to adapt screw length.
Grip non-removable.
Spring loads* = statistical average.